TP6KE20CA - TP6KE Series

Series: TP6KE
Questions? Contact Littelfuse Support
TVS Diode TP6KE Image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

TP6KE Series Automotive TVS Diodes are designed specifically to protect sensitive electronic equipment from voltage transients induced by load dump and other transient voltage events. These AEC-Q101 qualified devices offer a 600W peak pulse power dissipation rating in a standard DO-15 package and high temperature capability with an operating junction temperature (Tj) of up to 175°C. Their superior electrical performance and compact design gives circuit designers the opportunity to upgrade their circuit protection in an existing design footprint or provide more robust protection than other industry solutions for new projects.

Features:

  • 600W Pppm (peak pulse power) dissipation rating (10×1000μs waveform)
  • AEC-Q101 qualified
  • DO-15 package
  • Both uni-directional and bi-directional polarity devices offer 10V to 77V standoff voltage range
  • High temperature capability; operating junction temperature (Tj) of up to 175°C
  • Complies with IEC 61000-4-2 and IEC 61000-4-4 standards

Applications:

  • High density card design for high reliability and automotive applications
  • Protection of I/O interfaces, VCC bus and other vulnerable circuits used in telecom, computer, industrial and portable consumer electronics

Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
TP6KE20CA TVS DIODE AXIAL LEAD T&R RoHS No 04/09/2015 PbFree No 06/18/2015 CoC_RoHS9_TP6KE20CA REACH219_Declaration_(Contain)_TP6KE20CA Yes
04/09/2015
Contains
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.