SLD8S Series - Surface Mount – SLD8S series

TVS Diode SLD8S Hi Res
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The SLD8S Series is SMTO-263 packaged with leaded modification and is designed to provide precision overvoltage protection for sensitive electronics

Features:
  • AEC-Q101 qualified
  • SMTO-263 package, and foot print is compatible to industrial popular DO-218AB package
  • Meet ISO7637-2 5a/5b protection and ISO16750 load dump test (refer to APP note for details)
  • VBR @ TJ= VBR@25°C x (1+αT x (TJ - 25)) (αT: Temperature Coefficient, typical value is 0.1%)
  • Glass passivated chip junction in modified TO-263 package
  • IEC-61000-4-2 ESD 30kV(Air), 30kV (Contact)
  • ESD protection of data lines in accordance with IEC 61000-4-2
  • EFT protection of data lines in accordance with IEC 61000-4-4
  • Fast response time: typically less than 1.0ps from 0 Volts to BV min
  • Excellent clamping capability
  • Low incremental surge resistance
  • Plastic package is flammability rated V-0 per Underwriters Laboratories
  • Meet MSL level 1, per J-STD-020, LF maximum peak of 260°C
  • For surface mounted applications to optimize board space 
  • Low profile package
  • High temperature to reflow soldering guaranteed: 260°C/10sec at terminals
  • Typical failure mode is short from over-specified voltage or current
  • Whisker test is conducted based on JEDEC JESD201A per its table 4a and 4c
  • Matte tin lead–free plated
  • Halogen free and RoHS compliant
  • Pb-free E3 means 2nd level interconnect is Pb-free and the terminal finish material is tin(Sn) (IPC/JEDEC J-STD- 609A.01)
Applications:

Designed to protect sensitive electronics from:
  • Inductive Load Switching
  • Alternator Load Dump

Access specifications, certifications, check availability and order parts below

Catalog #VR (Vso)Watts (W)IPP 10x1000μs (A)MIN VBR@IT
(V)
MAX VBR@IT
(V)
Vc (V)IT
(mA)
Ir@Vso
(μA)
Operating Temperature Maximum CelsiusPolarityPackagePartner ECAD ModelsStockSamplesCompare
SLD8S14A14700030115.617.223.2510175UnipolarSMTO-263SLD8S14ACheckOrder
SLD8S15A15700028616.718.524.4510175UnipolarSMTO-263SLD8S15ACheckOrder
SLD8S16A16700026917.819.72652175UnipolarSMTO-263SLD8S16ACheckOrder
SLD8S17A17700025318.920.927.652175UnipolarSMTO-263SLD8S17ACheckOrder
SLD8S18A1870002402022.129.252175UnipolarSMTO-263SLD8S18ACheckOrder
SLD8S20A20700021622.224.532.452175UnipolarSMTO-263SLD8S20ACheckOrder
SLD8S22A22700019724.426.935.552175UnipolarSMTO-263SLD8S22ACheckOrder
SLD8S24A24700018026.729.538.952175UnipolarSMTO-263SLD8S24ACheckOrder
SLD8S26A26700016728.931.942.152175UnipolarSMTO-263SLD8S26ACheckOrder
SLD8S27A27700016029.933.143.652175UnipolarSMTO-263SLD8S27ACheckOrder
SLD8S28A28700015431.134.445.452175UnipolarSMTO-263SLD8S28ACheckOrder
SLD8S30A30700014433.336.848.452175UnipolarSMTO-263SLD8S30ACheckOrder
SLD8S33A33700013236.740.653.352175UnipolarSMTO-263SLD8S33ACheckOrder
SLD8S36A3670001214044.258.152175UnipolarSMTO-263SLD8S36ACheckOrder
SLD8S40A40700010844.449.164.552175UnipolarSMTO-263SLD8S40ACheckOrder
SLD8S43A43700010147.852.869.452175UnipolarSMTO-263SLD8S43ACheckOrder
SLD8S48A48700089.753.358.977.452175UnipolarSMTO-263SLD8S48ACheckOrder
SLD8S57A57700075.563.869.992.752175UnipolarSMTO-263SLD8S57ACheckOrder
SLD8S60A60700072.366.773.796.852175UnipolarSMTO-263SLD8S60ACheckOrder
SLD8S64A6470006871.178.610352175UnipolarSMTO-263SLD8S64ACheckOrder
SLD8S12A
Obsolete: 2020 -12-02
Replaced By: SLD8S14A SLD12U-017
12700035213.314.719.9510175UnipolarSMTO-263SLD8S12AOrder
SLD8S13A
Obsolete: 2020 -12-02
Replaced By: SLD13U-017 SLD8S14A
13700032614.415.921.5510175UnipolarSMTO-263SLD8S13AOrder
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
SLD8S12A AUTO TVS SMTO HI-POWER RoHS No 07/05/2016 PbFree No 07/05/2016 Yes
08/02/2016
SLD8S13A AUTO TVS SMTO HI-POWER RoHS No 07/05/2016 PbFree No 07/05/2016 CoC_RoHS9_SLD8S13A REACH197_Declaration_with_Pb_SLD8S13A Yes
08/02/2016
Contains
SLD8S14A AUTO TVS SMTO HI-POWER RoHS No 07/05/2016 PbFree No 07/05/2016 CoC_RoHS9_SLD8S14A REACH211_Declaration_(Contain)_SLD8S14A Yes
08/02/2016
Contains IPC_SLD8S12A~SLD8S57A
SLD8S15A AUTO TVS SMTO HI-POWER RoHS No 07/05/2016 PbFree No 07/05/2016 CoC_RoHS9_SLD8S15A REACH_SVHC Declaration (Contain)_SLD8S15A Yes
08/02/2016
Contains IPC_SLD8S12A~SLD8S57A
SLD8S16A AUTO TVS SMTO HI-POWER RoHS No 07/05/2016 PbFree No 07/05/2016 CoC_RoHS9_SLD8S16A REACH201_Declaration_with_Pb_SLD8S16A Yes
08/02/2016
Contains IPC_SLD8S12A~SLD8S57A
SLD8S17A AUTO TVS SMTO HI-POWER RoHS No 07/05/2016 PbFree No 07/05/2016 CoC_RoHS9_SLD8S17A REACH209_Declaration_Contain-_SLD8S17A Yes
08/02/2016
Contains IPC_SLD8S12A~SLD8S57A
SLD8S18A AUTO TVS SMTO HI-POWER RoHS No 07/05/2016 PbFree No 07/05/2016 CoC_RoHS9_SLD8S18A REACH209_Declaration_Contain-_SLD8S18A Yes
08/02/2016
Contains IPC_SLD8S12A~SLD8S57A
SLD8S20A AUTO TVS SMTO HI-POWER RoHS No 07/05/2016 PbFree No 07/05/2016 Yes
08/02/2016
IPC_SLD8S12A~SLD8S57A
SLD8S22A AUTO TVS SMTO HI-POWER RoHS No 07/05/2016 PbFree No 07/05/2016 CoC_RoHS9_SLD8S22A REACH219_Declaration_(Contain)_SLD8S22A Yes
08/02/2016
Contains IPC_SLD8S12A~SLD8S57A
SLD8S24A AUTO TVS SMTO HI-POWER RoHS No 07/05/2016 PbFree No 07/05/2016 CoC_RoHS9_SLD8S24A REACH_SVHC Declaration (Contain)_SLD8S24A Yes
08/02/2016
Contains IPC_SLD8S12A~SLD8S57A
SLD8S26A AUTO TVS SMTO HI-POWER RoHS No 07/05/2016 PbFree No 07/05/2016 CoC_RoHS9_SLD8S26A REACH211_Declaration_Contain-_SLD8S26A Yes
08/02/2016
Contains IPC_SLD8S12A~SLD8S57A
SLD8S27A AUTO TVS SMTO HI-POWER RoHS No 07/05/2016 PbFree No 07/05/2016 CoC_RoHS9_SLD8S27A REACH191_Declaration_with_Pb_SLD8S27A Yes
08/02/2016
Contains IPC_SLD8S12A~SLD8S57A
SLD8S28A AUTO TVS SMTO HI-POWER RoHS No 07/05/2016 PbFree No 07/05/2016 CoC_RoHS9_SLD8S28A REACH_SVHC Declaration (Contain)_SLD8S28A Yes
08/02/2016
Contains IPC_SLD8S12A~SLD8S57A
SLD8S30A AUTO TVS SMTO HI-POWER RoHS No 07/05/2016 PbFree No 07/05/2016 CoC_RoHS9_SLD8S30A REACH211_Declaration_Contain-_SLD8S30A Yes
08/02/2016
Contains IPC_SLD8S12A~SLD8S57A
SLD8S33A AUTO TVS SMTO HI-POWER RoHS No 07/05/2016 PbFree No 07/05/2016 CoC_RoHS9_SLD8S33A REACH_SVHC Declaration (Contain)_SLD8S33A Yes
08/02/2016
Contains IPC_SLD8S12A~SLD8S57A
SLD8S36A AUTO TVS SMTO HI-POWER RoHS No 07/05/2016 PbFree No 07/05/2016 CoC_RoHS9_SLD8S36A REACH219_Declaration_(Contain)_SLD8S36A Yes
08/02/2016
Contains IPC_SLD8S12A~SLD8S57A
SLD8S40A AUTO TVS SMTO HI-POWER RoHS No 07/05/2016 PbFree No 07/05/2016 CoC_RoHS9_SLD8S40A REACH211_Declaration_Contain_SLD8S40A Yes
08/02/2016
Contains IPC_SLD8S12A~SLD8S57A
SLD8S43A AUTO TVS SMTO HI-POWER RoHS No 07/05/2016 PbFree No 07/05/2016 CoC_RoHS9_SLD8S43A REACH211_Declaration_Contain_SLD8S43A Yes
08/02/2016
Contains IPC_SLD8S12A~SLD8S57A
SLD8S48A AUTO TVS SMTO HI-POWER RoHS No 07/05/2016 PbFree No 07/05/2016 CoC_RoHS9_SLD8S48A REACH205_Declaration_Contain-_SLD8S48A Yes
08/02/2016
Contains IPC_SLD8S12A~SLD8S57A
SLD8S57A AUTO TVS SMTO HI-POWER RoHS No 07/05/2016 PbFree No 07/05/2016 CoC_RoHS9_SLD8S57A REACH205_Declaration_Contain-_SLD8S57A Yes
08/02/2016
Contains IPC_SLD8S12A~SLD8S57A
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.

pdficon TVS Diode SAD Silicon Avalanche Diode Application Note

pdficon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive industrial handheld computer and telecom markets...

pdficon TVS Diodes SLD8S Datasheet