SLD8S14A - SLD8S Series

Series: SLD8S
Questions? Contact Littelfuse Support
TVS Diode SLD8S Hi Res
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The SLD8S Series is SMTO-263 packaged with leaded modification and is designed to provide precision overvoltage protection for sensitive electronics

Features:
  • AEC-Q101 qualified
  • SMTO-263 package, and foot print is compatible to industrial popular DO-218AB package
  • Meet ISO7637-2 5a/5b protection and ISO16750 load dump test (refer to APP note for details)
  • VBR @ TJ= VBR@25°C x (1+αT x (TJ - 25)) (αT: Temperature Coefficient, typical value is 0.1%)
  • Glass passivated chip junction in modified TO-263 package
  • IEC-61000-4-2 ESD 30kV(Air), 30kV (Contact)
  • ESD protection of data lines in accordance with IEC 61000-4-2
  • EFT protection of data lines in accordance with IEC 61000-4-4
  • Fast response time: typically less than 1.0ps from 0 Volts to BV min
  • Excellent clamping capability
  • Low incremental surge resistance
  • Plastic package is flammability rated V-0 per Underwriters Laboratories
  • Meet MSL level 1, per J-STD-020, LF maximum peak of 260°C
  • For surface mounted applications to optimize board space 
  • Low profile package
  • High temperature to reflow soldering guaranteed: 260°C/10sec at terminals
  • Typical failure mode is short from over-specified voltage or current
  • Whisker test is conducted based on JEDEC JESD201A per its table 4a and 4c
  • Matte tin lead–free plated
  • Halogen free and RoHS compliant
  • Pb-free E3 means 2nd level interconnect is Pb-free and the terminal finish material is tin(Sn) (IPC/JEDEC J-STD- 609A.01)
Applications:

Designed to protect sensitive electronics from:
  • Inductive Load Switching
  • Alternator Load Dump

pdficon TVS Diode SAD Silicon Avalanche Diode Application Note

pdficon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive industrial handheld computer and telecom markets...

pdficon TVS Diodes SLD8S Datasheet

Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
SLD8S14A AUTO TVS SMTO HI-POWER RoHS No 07/05/2016 PbFree No 07/05/2016 CoC_RoHS9_SLD8S14A REACH211_Declaration_(Contain)_SLD8S14A Yes
08/02/2016
Contains IPC_SLD8S12A~SLD8S57A
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.