Continuous-Duty SPST Series - Solenoid Relays

Continuous Duty SPST
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

Continuous-Duty SPST Series Solenoid Relays are designed with single-pole, single-throw (SPST) circuitry and come in a wide variety of configurations to meet the electrical and environmental requirements of various applications.

With continuous current ratings of 65 A, 85 A, 110 A, or 200 A and a range of coil voltages available, the Continuous-Duty SPST series makes it simple to find the right heavy-duty solenoid relay for high current loads.

Select models of Continuous-Duty SPST series solenoid relays come with a PVC coating, which seals the relay to withstand moisture and dust to an IP66 rating.

In addition, select models are available with a potted interior, which provides added protection for the coil and studs. These models are ideal for applications where vehicle vibration is an issue.

Features and Benefits

  • Configurations with 6 V, 12 V, 24 V, or 36 V coil ratings are available
  • Models are available with a 65 A, 85 A, 110 A, or 200 A continuous current rating for handling high current loads
  • Insulated and grounded options allow you to match the requirements of your application
  • SPST or latched SPST circuitry, depending on the model
  • Large 5/16"-24 copper power studs and small #10-32 steel coil studs (for the control circuit) are heavy and durable
  • Plated steel housing with PVC-coated options available for applications requiring a sealed solenoid to withstand moisture and dust to an IP66 rating
  • Potted interior on select models offers vibration resistance

Applications

  • Construction Vehicles
  • Material Handling
  • Agricultural Equipment
  • Motor and Inductive Loads

Access specifications, certifications, check availability and order parts below

Catalog #Current Rating (Continuous) in AmpsVoltage Rating MaxCircuitryContact MaterialNormal PositionHousingStockSamplesCompare
2405985SPSTSilverNormally OpenPlated SteelCheckOrder
24059-0865SPSTSilverNormally OpenPlated SteelCheckOrder
24059-1585SPSTSilverNormally OpenPlated SteelCheckOrder
24059-08-BP65SPSTSilverNormally OpenPlated SteelCheckOrder
24059-08-BX65SPSTSilverNormally OpenPlated SteelCheckOrder
24059-BP85SPSTSilverNormally OpenPlated SteelCheckOrder
24059-BX85SPSTSilverNormally OpenPlated SteelCheckOrder
2406385SPSTSilverNormally OpenPlated SteelCheckOrder
24063-06
24063-08-BX65SPSTSilverNormally OpenBlack PVC Coated Plated SteelCheckOrder
24063-BX85SPSTSilverNormally OpenPlated SteelCheckOrder
24080-BX85SPSTSilverNormally OpenPlated SteelCheckOrder
24082-BX85SPSTSilverNormally OpenPlated SteelCheckOrder
24097-BX85SPSTSilverNormally OpenPlated SteelCheckOrder
24106-07
24106-BX85SPSTSilverNormally OpenPlated SteelCheckOrder
24115-BX85SPSTSilverNormally OpenPlated SteelCheckOrder
24117-01-BP65SPSTSilverNormally OpenGrey PVC Coated Plated SteelCheckOrder
24117-01-BX65SPSTSilverNormally OpenGrey PVC Coated Plated SteelCheckOrder
24117-BX85SPSTSilverNormally OpenGrey PVC Coated Plated SteelCheckOrder
24124-BX85SPSTSilverNormally OpenPlated SteelCheckOrder
2420011012SPSTCopperPlated SteelCheckOrder
24200-BX11012SPSTCopperPlated SteelCheckOrder
24213-BP200SPSTSilverNormally OpenPlated SteelCheckOrder
24213-BX200SPSTSilverNormally OpenPlated SteelCheckOrder
24214-BX200SPSTSilver Tungsten CarbideNormally OpenPlated SteelCheckOrder
24063-0865SPSTSilverNormally OpenBlack PVC Coated Plated SteelCheckOrder
2408085SPSTSilverNormally OpenPlated SteelCheckOrder
2408285SPSTSilverNormally OpenPlated SteelCheckOrder
2409785SPSTSilverNormally OpenPlated SteelCheckOrder
2410685SPSTSilverNormally OpenPlated SteelCheckOrder
2410785SPSTSilverNormally OpenPlated SteelCheckOrder
2411585SPSTSilverNormally OpenPlated SteelCheckOrder
2411785SPSTSilverNormally OpenGrey PVC Coated Plated SteelCheckOrder
24117-0165SPSTSilverNormally OpenGrey PVC Coated Plated SteelCheckOrder
2412485SPSTSilverNormally OpenPlated SteelCheckOrder
24213200SPSTSilverNormally OpenPlated SteelCheckOrder
24213-01200SPSTSilver Tungsten CarbideNormally OpenPlated Steel Potted CoilCheckOrder
24213-03200SPSTSilver Tungsten CarbideNormally OpenBlack PVC Coated Plated SteelCheckOrder
24214200SPSTSilver Tungsten CarbideNormally OpenPlated SteelCheckOrder
24107-BX
Obsolete: 2021 -08-10
85SPSTSilverNormally OpenPlated SteelCheck
24420-BX
Obsolete: 2021 -09-13
35SPSTCopperNormally ClosedPlated SteelCheckOrder
M-200
Obsolete: 2021 -12-06
200SilverNormally OpenPlated SteelCheck
M-200-BP
Obsolete: 2021 -12-06
200SilverNormally OpenPlated SteelCheck
M-200-BX
Obsolete: 2021 -12-06
200SilverNormally OpenPlated SteelCheck
24080-01
Obsolete: 1999 -01-01
65SPSTCopperPlated SteelCheckOrder
24420
Obsolete: 2021 -12-06
35SPSTCopperNormally ClosedPlated SteelCheck
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
24059 SOL 12V 17.5OHM CONT 4STUD RoHS No 09/11/2017 PbFree No 09/11/2017 Yes
09/11/2017
24059-15 SOL 12V CONT 4STUD HN20 RoHS No PbFree No
24063-08-BX SOL 24V 71OHM CONT 4STUD HN12 #8 RoHS No PbFree No
24117-01-BX SOL 12V CONT 4STUD HN20 UL #8 RoHS No PbFree No
24117-BX SOL 12V CONT 4STUD HN20 #8 RoHS No PbFree No
24063-08 SOL 24V 71OHM CONT 4STUD HN12 #8 CH-MX RoHS No PbFree No
24117 SOL 12V CONT 4STUD HN20 RoHS No PbFree No
24117-01 SOL 12V CONT 4STUD HN20 UL CH-MX RoHS No PbFree No
24213 SOL 12V 17.5OHM CONT 4STUD BAG RoHS No 10/26/2021 PbFree No 10/26/2021 CoC_RoHS9_24213 REACH219_Declaration_(Contain)_24213 Yes
10/26/2021
Contains
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.