background-waves

M-200-BP

Product Status| Obsoletei

M-200-BP

SOL 12V 4.4OHM INTMT 4STUD | Series: Continuous Duty SPST
info

Relays are commonly referred to as a remote-acting switches and Littelfuse manufacturers a broad range of styles to meet your application. To ensure you are utilizing the proper remote-acting switches, review the attributes in the specifications tab below against your application requirements.


Available Attributes (See Specifications tab for exact part number details)
PropertyValue
Current Rating (Continuous) in Amps
200
Contacts
Silver
Normal Position
Normally Open
Housing
Plated Steel
Coil Type
Solenoid

M-200-BP Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
M-200-BPSOL 12V 4.4OHM INTMT 4STUD

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.