background-waves

24214

Product Status| Activei

24214

SOL 24V 71OHM CONT 4STUD | Series: Continuous Duty SPST
info

The 24 V 200 A Continuous-Duty SPST Series Insulated Solenoid Relay (24214) is designed with plated steel housing, single-pole, single-throw (SPST) circuitry, and normally open contacts. This model has a 24 V coil and a coil impedance of 71 ohms.

This insulated solenoid features studs that are electrically isolated from the housing. The heavy-duty, durable contacts and the high contact force developed by the solenoid allow this relay to handle high current loads.

PropertyValue
Current Rating (Continuous) in Amps
200
Circuitry
SPST
Contacts
Silver Tungsten Carbide
Normal Position
Normally Open
Housing
Plated Steel
Coil Type
Solenoid
  • 200 A continuous current rating
  • Intermittent current rating of 500 A at 30 seconds on, 2 minutes off
  • 24 V coil and a coil impedance of 71 ohms
  • Insulated coil design electrically isolates the studs from the housing
  • SPST circuitry and normally open contacts
  • Two large 5/16"-24 copper power studs and two small #10-32 steel coil studs (control circuit) are heavy and durable
  • Flat bracket
  • Includes hex nuts and lock washers

24214 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
24214SOL 24V 71OHM CONT 4STUD

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.