background-waves

24097-BX

Product Status| Activei

24097-BX

SOL 6V 4.2OHM CONT 4STUD BAG #8 | Series: Continuous Duty SPST
info

The 36 V 85 A Continuous-Duty SPST Series Insulated Solenoid Relay (24097-BX) is designed with a plated steel housing, single-pole, single-throw (SPST) circuitry, and normally open contacts. This individually boxed model features a 6 V coil and a coil impedance of 4.2 ohms.

This insulated solenoid features studs that are electrically isolated from the housing. The heavy-duty, durable contacts and the high contact force developed by the solenoid allow this relay to handle high current loads.

PropertyValue
Current Rating (Continuous) in Amps
85
Circuitry
SPST
Contacts
Silver
Normal Position
Normally Open
Housing
Plated Steel
Coil Type
Solenoid
  • 85 A continuous current rating
  • 6 V coil and a coil impedance of 4.2 ohms
  • Insulated coil design electrically isolates the studs from the housing
  • SPST circuitry and normally open contacts
  • Two large 5/16"-24 copper power studs and two small #10-32 steel coil studs (control circuit) are heavy and durable
  • Flat bracket
  • Included hex nuts and lock washers are assembled
  • Individually boxed

24097-BX Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
24097-BXSOL 6V 4.2OHM CONT 4STUD BAG #8

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.