background-waves

24106

Product Status| Activei

24106

SOL 12V 17.5OHM CONT 3STUD | Series: Continuous Duty SPST
info

The 36 V 85 A Continuous-Duty SPST Series Grounded Solenoid Relay (24106) is designed with plated steel housing, single-pole, single-throw (SPST) circuitry, and normally open contacts. This model features a flat bracket.

The grounded, three-stud solenoid relay has a 12 V coil and a coil impedance of 17.5 ohms. In addition, this model has a 125 A make/break rating.

PropertyValue
Current Rating (Continuous) in Amps
85
Circuitry
SPST
Contacts
Silver
Normal Position
Normally Open
Housing
Plated Steel
Coil Type
Solenoid
  • 85 A continuous current rating
  • 125 A make/break rating
  • 12 V coil and a coil impedance of 17.5 ohms
  • Grounded, three-stud solenoid design
  • Flat bracket
  • Included hex nuts and lock washers are bagged

24106 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
24106SOL 12V 17.5OHM CONT 3STUD

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.