background-waves

24117-01

Product Status| Activei

24117-01

SOL 12V CONT 4STUD HN20 UL CH-MX | Series: Continuous Duty SPST
info

The 12 V 65 A Continuous-Duty SPST Series Insulated Solenoid Relay (24117-01) is designed with a PVC-coated plated steel housing, single-pole, single-throw (SPST) circuitry, and normally open contacts.

This insulated solenoid features studs that are electrically isolated from the housing. The heavy-duty, durable contacts and the high contact force developed by the solenoid allow this relay to handle high current loads.

In addition, this model of the Continuous-Duty SPST series solenoid relay an intermittent rating of 750 A make, 100 A break at 10 seconds on, 30 minutes off.

PropertyValue
Current Rating (Continuous) in Amps
65
Circuitry
SPST
Contacts
Silver
Normal Position
Normally Open
Housing
Grey PVC Coated Plated Steel
Coil Type
Solenoid
  • 65 A continuous current rating
  • 750 A make, 100 A break at 10 seconds on, 30 minutes off
  • 12 V coil and a coil impedance of 17.5 ohms
  • Insulated coil design electrically isolates the studs from the housing
  • SPST circuitry and normally open contacts
  • Plated steel housing with a PVC coating is sealed to an IP66 rating
  • Two large 5/16"-24 copper power studs and two small #10-32 steel coil studs (control circuit) are heavy and durable
  • Flat bracket
  • Included hex nuts and lock washers are bagged

24117-01 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
24117-01SOL 12V CONT 4STUD HN20 UL CH-MXRoHS

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.