background-waves

24059-08-BP

Product Status| Activei

24059-08-BP

SOL 12V 17.5OHM CONT 4STUD | Series: Continuous Duty SPST
info

The 12 V 65 A Continuous-Duty SPST Series Insulated Solenoid Relay (24059-08-BP) is designed with a plated steel housing, single-pole, single-throw (SPST) circuitry, and normally open contacts.

This insulated solenoid relay features studs that are electrically isolated from the housing. The heavy-duty, durable contacts and the high contact force developed by the solenoid allow this relay to handle high current loads.

In addition, this model of the Continuous-Duty SPST series solenoid relay has an intermittent rating of 750 A make, 100 A break at 10 seconds on, 30 minutes off, and it is UL and CE approved.

Blister packaging enables simple retail display.

PropertyValue
Current Rating (Continuous) in Amps
65
Circuitry
SPST
Contacts
Silver
Normal Position
Normally Open
Housing
Plated Steel
Coil Type
Solenoid
  • 65 A continuous current rating
  • 750 A make, 100 A break at 10 seconds on, 30 minutes off
  • 12 V coil and a coil impedance of 17.5 ohms
  • Insulated coil design electrically isolates the studs from the housing
  • SPST circuitry and normally open contacts
  • Two large 5/16"-24 copper power studs and two small #10-32 steel coil studs (control circuit) are heavy and durable
  • Flat bracket
  • Included hex nuts and lock washers are assembled
  • UL & CE approved
  • Blister packaging enables easy retail display

24059-08-BP Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
24059-08-BPSOL 12V 17.5OHM CONT 4STUD

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.