MINI® Add-A-Circuit® Series - Fuse Holder for MINI®, Low Profile MINI®, or MICRO2® Fuses

External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The MINI® Add-A-Circuit® Series Fuse Holder for MINI®, Low Profile MINI®, or MICRO2® Fuses is designed to allow easy installation of additional circuits without any cutting or splicing, which is typically necessary to prevent voiding a new vehicle warranty. The fuse tap turns a single fuse slot into two slots so you can protect the new accessory circuit as well as the existing circuit.

The MINI® Add-A-Circuit® fuse tap is available for MINI®, Low Profile MINI®, and MICRO2® fuses. Available blister packaged MINI® Add-A-Circuit® kits come with a set of fuses (3A, 5A, 7.5A, and 10A) in the corresponding MINI®, Low Profile MINI®, or MICRO2® fuse style.

Features and Benefits

  • Available for MINI®, Low Profile MINI®, and MICRO2® fuses
  • Turns one fuse slot into two to protect an additional accessory circuit without cutting or splicing
  • Available butt splice connectors allow easy wiring
  • 16 AWG wire leads with red insulation
  • UL 94 V-0 flammability rating

Applications

  • Add-On Accessory Circuits

Access specifications, certifications, check availability and order parts below

Catalog #Mounting MethodFuse TypeCurrent Rating (Max)Voltage Rating MaxStockSamplesCompare
0FHM0200SIN-LINE FUSE HOLDER BLADES / BUTT SPLICE CONNECTORMINI1032CheckOrder
0FHM0200ZIn-Line Fuse HolderMINI1032CheckOrder
0FHM0200Z-NCIN-LINE / FUSE HOLDER BLADESMINI1032CheckOrder
0FHM0200ZPIn-Line Fuse HolderMINI1032Check
FHLM0200ZIn-Line Fuse HolderMINI1032CheckOrder
FHLM0200ZPAIn-Line Fuse HolderMINI1032CheckOrder
FHM20200ZIn-Line Fuse HolderMICRO1032CheckOrder
FHM20200ZPAIn-Line Fuse HolderMICRO1032CheckOrder
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
0FHM0200S Fuse Holder,Fuse Tap,MINI,10A RoHS No 08/03/2012 PbFree No 08/03/2012 Yes
08/03/2012
0FHM0200Z ACS MINI ADD-A-CIRCUIT BULK RoHS No 12/14/2002 PbFree No 12/14/2002 CoC_RoHS10_0FHM0200Z REACH209_Declaration_0FHM0200Z No
Does not Contain
0FHM0200Z-NC MINI ADD-A-CIRCUIT W/O CONNECTOR RoHS No 11/17/2019 PbFree No 11/17/2019 Yes
11/17/2019
0FHM0200ZP ACS MINI ADD-A-CIRCUIT CARD RoHS No 12/14/2002 PbFree No 12/14/2002 CoC_RoHS10_0FHM0200ZP REACH201_Declaration_0FHM0200ZP No
Does not Contain
FHM20200Z Holder Micro2 Add-A-Circuit RoHS No 01/01/2008 PbFree No 01/01/2008 CoC_RoHS10_FHM20200Z REACH205_Declaration_FHM20200Z
Does not Contain
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.