FHM20200Z - MINI® Add-A-Circuit® Series

External overview image
Roll Over to Zoom
       
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The Add-A-Circuit® Series 32V Fuse Holder for MICRO2® Fuses is designed to allow easy installation of additional circuits without any cutting or splicing, which is typically necessary to prevent voiding a new vehicle warranty. The fuse tap turns a single fuse slot into two slots so you can protect the new accessory circuit as well as the existing circuit. This MICRO2® Add-A-Circuit® fuse tap (FHM20200Z) features a 16 AWG GXL wire lead with butt splice connectors for easy wiring.

Features and Benefits

  • Compatible with MICRO2® blade fuses up to 10 amps (sold separately)
  • 16 AWG GXL wire lead with red insulation
  • Butt splice connectors ensure easy wiring
  • UL 94 V-0 flammability rating
Property (Mouseover for details) Value
Fuse Type MICRO
Mounting Method In-Line Fuse Holder
Current Rating (Max) 10
Voltage Rating (Max) 32
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
FHM20200Z Holder Micro2 Add-A-Circuit RoHS No 01/01/2008 PbFree No 01/01/2008 CoC_RoHS10_FHM20200Z REACH205_Declaration_FHM20200Z
Does not Contain
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.