FHLM0200ZPA - MINI® Add-A-Circuit® Series

External overview image
Roll Over to Zoom
       
       
   
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The Add-A-Circuit® Series 58V Fuse Holder for Low Profile MINI® Fuses is designed to allow easy installation of additional circuits without any cutting or splicing, which is typically necessary to prevent voiding a new vehicle warranty. The fuse tap turns a single fuse slot into two slots so you can protect the new accessory circuit as well as the existing circuit. This Low Profile MINI® Add-A-Circuit® fuse tap (FHLM0200ZPA) features a 16 AWG UL 1015 wire lead with butt splice connectors for easy wiring. As a blister packaged Low Profile MINI® Add-A-Circuit® kit, it comes with a set of Low Profile MINI® fuses (3A, 5A, 7.5A, and 10A).

Features and Benefits

  • Compatible with Low Profile MINI® blade fuses up to 10 amps
  • Blister packaged kit includes 3-amp, 5-amp, 7.5-amp, and 10-amp Low Profile MINI® fuses
  • 16 AWG UL 1015 wire lead with red insulation
  • Butt splice connectors ensure easy wiring
  • UL 94 V-0 flammability rating
Property (Mouseover for details) Value
Fuse Type MINI
Mounting Method In-Line Fuse Holder
Current Rating (Max) 10
Voltage Rating (Max) 32
To request product environmental information, please complete the Product Environmental Information Request Form.