0FHM0200Z - MINI® Add-A-Circuit® Series

External overview image
Roll Over to Zoom
       
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The Add-A-Circuit® Series 32V Fuse Holder for MINI® Fuses is designed to allow easy installation of additional circuits without any cutting or splicing, which is typically necessary to prevent voiding a new vehicle warranty. The fuse tap turns a single fuse slot into two slots so you can protect the new accessory circuit as well as the existing circuit. This MINI® Add-A-Circuit® fuse tap (0FHM0200Z) features a 16 AWG UL-3266 (GPT) wire lead with butt splice connectors for easy wiring.

Features and Benefits

  • Compatible with MINI® blade fuses up to 10 amps (sold separately)
  • 16 AWG UL-3266 (GPT) wire lead with red insulation
  • Butt splice connectors ensure easy wiring
  • UL 94 V-0 flammability rating
Property (Mouseover for details) Value
Fuse Type MINI
Mounting Method In-Line Fuse Holder
Current Rating (Max) 10
Voltage Rating (Max) 32
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
0FHM0200Z ACS MINI ADD-A-CIRCUIT BULK RoHS No 12/14/2002 PbFree No 12/14/2002 CoC_RoHS10_0FHM0200Z REACH209_Declaration_0FHM0200Z No
Does not Contain
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.