background-waves

0FHM0200Z-NC

Product Status| Activei

0FHM0200Z-NC

MINI ADD-A-CIRCUIT W/O CONNECTOR | Series: Add-A-Circuit MINI Carded
info

The Add-A-Circuit® Series 32V Fuse Holder for MINI® Fuses is designed to allow easy installation of additional circuits without any cutting or splicing, which is typically necessary to prevent voiding a new vehicle warranty. The fuse tap turns a single fuse slot into two slots so you can protect the new accessory circuit as well as the existing circuit. This MINI® Add-A-Circuit® fuse tap (0FHM0200Z-NC) features a 16 AWG UL-3266 (GPT) wire lead with no connector.

PropertyValue
Mounting Method
IN-LINE / FUSE HOLDER BLADES
Fuse Type
MINI
Current Rating Max (A)
10
Flammability Rating
UL 94
Ignition protection
V-0
Input Terminals
IN LINE FUSEHOLDER
Wire Description
125°C RATED, UL-3266 (GPT) RED WIRE, STRANDED COPPER
Wire Size
16 AWG
Voltage Rating (V)
32
  • Compatible with MINI® blade fuses up to 10 amps (sold separately)
  • 16 AWG UL-3266 (GPT) wire lead
  • No connector
  • UL 94 V-0 flammability rating

0FHM0200Z-NC Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
0FHM0200Z-NCMINI ADD-A-CIRCUIT W/O CONNECTORRoHS11/17/2019Pb-Free11/17/2019Yes11/17/2019

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.