354 OMNI-BLOK Series - 354 Series - OMNI-BLOK® Fuse Block for 3AG Fuses

 031
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

A low profile fuse block featuring individual barriers which reinforce the fuse clips while providing greater protection against clip damage and electrical shock. The unique design permits self-alignment of clips to fuse cap. This, plus a one-piece clip/terminal assures low contact resistance. Higher current ratings have been attained using spring brass clips. With the exception of the two-pole unit, multiple pole units may be broken apart to obtain desired number of poles.

Access specifications, certifications, check availability and order parts below

Catalog #Amps (A)Fuse TypeIndicatingVoltage Rating MaxCurrent Rating (Max)MountingPartner ECAD ModelsStockSamplesCompare
354001-GY30CylindricalNo60030Panel Mount354001-GYCheckOrder
354002-GY30CylindricalNo60030Panel Mount354002-GYCheckOrder
354003-GY30CylindricalNo60030Panel Mount354003-GYCheckOrder
354004-GY30CylindricalNo60030Panel Mount354004-GYCheckOrder
354005-GY30CylindricalNo60030Panel Mount354005-GYCheckOrder
354006-GY30CylindricalNo60030Panel Mount354006-GYCheckOrder
354007-GY30CylindricalNo60030Panel Mount354007-GYCheckOrder
354008-GY30CylindricalNo60030Panel Mount354008-GYCheckOrder
354009-GY30CylindricalNo60030Panel Mount354009-GYCheckOrder
354010-GY30CylindricalNo60030Panel Mount354010-GYCheckOrder
354011-GY30CylindricalNo60030Panel Mount354011-GYCheckOrder
354012-GY30CylindricalNo60030Panel Mount354012-GYCheckOrder
354021-BL30CylindricalNo60030Panel Mount354021-BLCheckOrder
354101-GY15CylindricalNo60015PCB Mount354101-GYCheckOrder
354601-GY20CylindricalNo60020Panel Mount354601-GYCheckOrder
354602-GY20CylindricalNo60020Panel Mount354602-GYCheckOrder
354603-GY20CylindricalNo60020Panel Mount354603-GYCheckOrder
354604-GY20CylindricalNo60020Panel Mount354604-GYCheckOrder
354605-GY20CylindricalNo60020Panel Mount354605-GYCheckOrder
354606-GY20CylindricalNo60020Panel Mount354606-GYCheckOrder
354607-GY20CylindricalNo60020Panel Mount354607-GYCheckOrder
354608-GY20CylindricalNo60020Panel Mount354608-GYCheckOrder
354609-GY20CylindricalNo60020Panel Mount354609-GYCheckOrder
354610-GY20CylindricalNo60020Panel Mount354610-GYCheckOrder
354611-GY20CylindricalNo60020Panel Mount354611-GYCheckOrder
354612-GY20CylindricalNo60020Panel Mount354612-GYCheckOrder
354621-BL20CylindricalNo60020Panel Mount354621-BLCheckOrder
354701-GY20CylindricalNo60030Panel Mount354701-GYCheckOrder
354801-GY30CylindricalNo60020Panel Mount354801-GYCheckOrder
354802-GY30CylindricalNo60020Panel Mount354802-GYCheckOrder
354803-GY30CylindricalNo60020Panel Mount354803-GYCheckOrder
354804-GY30CylindricalNo60020Panel Mount354804-GYCheckOrder
354805-GY30CylindricalNo60020Panel Mount354805-GYCheckOrder
354806-GY30CylindricalNo60020Panel Mount354806-GYCheckOrder
354807-GY30CylindricalNo60020Panel Mount354807-GYCheckOrder
354808-GY30CylindricalNo60020Panel Mount354808-GYCheckOrder
354809-GY30CylindricalNo60020Panel Mount354809-GYCheckOrder
354810-GY30CylindricalNo60020Panel Mount354810-GYCheckOrder
354811-GY30CylindricalNo60020Panel Mount354811-GYCheckOrder
354812-GY30CylindricalNo60020Panel Mount354812-GYCheckOrder
354901-GY30CylindricalNo600Panel Mount354901-GYCheckOrder
354902-GY30CylindricalNo60030Panel Mount354902-GYCheckOrder
354903-GY30CylindricalNo60030Panel Mount354903-GYCheckOrder
354904-GY30CylindricalNo60030Panel Mount354904-GYCheckOrder
354905-GY30CylindricalNo60030Panel Mount354905-GYCheckOrder
354906-GY30CylindricalNo60030Panel Mount354906-GYCheckOrder
354907-GY30CylindricalNo60030Panel Mount354907-GYCheckOrder
354908-GY30CylindricalNo60030Panel Mount354908-GYCheckOrder
354909-GY30CylindricalNo60030Panel Mount354909-GYCheckOrder
354910-GY30CylindricalNo60030Panel Mount354910-GYCheckOrder
354911-GY30CylindricalNo60030Panel Mount354911-GYCheckOrder
354912-GY30CylindricalNo60030Panel Mount354912-GYCheckOrder
354921-BL30CylindricalNo60030Panel Mount354921-BLCheckOrder

pdficon 354 OMNI-BLOK Series Datasheet

A low profile fuse block featuring individual barriers which reinforce the fuse clips while providing greater protection against clip damage and electrical shock...


  • Showing 12 items
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
03540001ZXGY ACS 3AG OMNI-BLOK SLDR TERM 1 POLE MTG RoHS No 12/09/1980 PbFree No 12/09/1980 CoC_RoHS10_03540001ZXGY REACH_SVHC Declaration_03540001ZXGY No
Does not Contain
03540002ZXGY ACS 3AG OMNI-BLOK SLDR TERM 2 POLE MTG RoHS No 12/09/1980 PbFree No 12/09/1980 CoC_RoHS10_03540002ZXGY REACH209_Declaration_03540002ZXGY No
Does not Contain IPC_03540002ZXGY
03540003ZXGY ACS 3AG OMNI-BLOK SLDR TERM 3 POLE MTG RoHS No 12/09/1980 PbFree No 12/09/1980 No
03540004ZXGY ACS 3AG OMNI-BLOK SLDR TERM 4 POLE MTG RoHS No 12/09/1980 PbFree No 12/09/1980 CoC_RoHS10_03540004ZXGY REACH201_Declaration_03540004ZXGY No
Does not Contain IPC_03540004ZXGY
03540005ZXGY ACS 3AG OMNI-BLOK SLDR TERM 5 POLE MTG RoHS No 12/09/1980 PbFree No 12/09/1980 CoC_RoHS10_03540005ZXGY REACH201_Declaration_03540005ZXGY No
Does not Contain IPC_03540005ZXGY
03540006ZXGY ACS 3AG OMNI-BLOK SLDR TERM 6 POLE MTG RoHS No 12/09/1980 PbFree No 12/09/1980 CoC_RoHS10_03540006ZXGY REACH209_Declaration_03540006ZXGY No
Does not Contain
03540007ZXGY ACS 3AG OMNI-BLOK SLDR TERM 7 POLE MTG RoHS No 12/09/1980 PbFree No 12/09/1980 No
03540008ZXGY ACS 3AG OMNI-BLOK SLDR TERM 8 POLE MTG RoHS No 12/09/1980 PbFree No 12/09/1980 No
03540009ZXGY ACS 3AG OMNI-BLOK SLDR TERM 9 POLE MTG RoHS No 12/09/1980 PbFree No 12/09/1980 No
03540010ZXGY ACS 3AG OMNI-BLOK SLDR TERM 10 POLE MTG RoHS No 12/09/1980 PbFree No 12/09/1980 No
03540011ZXGY ACS 3AG OMNI-BLOK SLDR TERM 11 POLE MTG RoHS No 12/09/1980 PbFree No 12/09/1980 No
03540012ZXGY ACS 3AG OMNI-BLOK SLDR TERM 12 POLE MTG RoHS No 12/09/1980 PbFree No 12/09/1980 No
03540021ZXBL ACS 3AG OMNI-BLOK SLDR TERM 1 POLE MTG RoHS No 12/09/1980 PbFree No 12/09/1980 CoC_RoHS10_03540021ZXBL REACH205_Declaration_03540021ZXBL No
Does not Contain
03540101ZXGY ACS 3AG OMNI-BLOK SLDR TERM 1 POLE MTG RoHS No 12/09/1980 PbFree No 12/09/1980 CoC_RoHS10_03540101ZXGY REACH_SVHC Declaration_03540101ZXGY Yes
12/09/1980
Does not Contain IPC_03540101ZXGY
03540601ZXGY ACS 3AG MTG 1 POLE RoHS No 12/09/1980 PbFree No 12/09/1980 REACH191_Declaration_03540601ZXGY No
Does not Contain
03540602ZXGY ACS 3AG MTG 2 POLE RoHS No 12/09/1980 PbFree No 12/09/1980 No
03540603ZXGY ACS 3AG MTG 3 POLE RoHS No 12/09/1980 PbFree No 12/09/1980 No
03540604ZXGY ACS 3AG MTG 4 POLE RoHS No 12/09/1980 PbFree No 12/09/1980 No
03540605ZXGY ACS 3AG MTG 5 POLE RoHS No 12/09/1980 PbFree No 12/09/1980 No
03540606ZXGY ACS 3AG MTG 6 POLE RoHS No 12/09/1980 PbFree No 12/09/1980 No
03540607ZXGY ACS 3AG MTG 7 POLE RoHS No 12/09/1980 PbFree No 12/09/1980 No
03540608ZXGY ACS 3AG MTG 8 POLE RoHS No 12/09/1980 PbFree No 12/09/1980 No
03540609ZXGY ACS 3AG MTG 9 POLE RoHS No 12/09/1980 PbFree No 12/09/1980 No
03540610ZXGY ACS 3AG MTG 10 POLE RoHS No 12/09/1980 PbFree No 12/09/1980 No
03540611ZXGY ACS 3AG MTG 11 POLE RoHS No 12/09/1980 PbFree No 12/09/1980 No
03540612ZXGY ACS 3AG MTG 12 POLE RoHS No 12/09/1980 PbFree No 12/09/1980 CoC_RoHS10_03540612ZXGY REACH201_Declaration_03540612ZXGY No
Does not Contain
03540621ZXBL ACS 3AG MTG 1 POLE RoHS No 12/09/1980 PbFree No 12/09/1980 CoC_RoHS10_03540621ZXBL REACH209_Declaration_03540621ZXBL No
Does not Contain
03540701ZXGY OMNI-BLOK 1 POLE 30A High Body of 0.260" RoHS No 12/09/1980 PbFree No 12/09/1980 Yes
06/06/2019
03540801ZXGY ACS 3AG MTG 1 POLE RoHS No 12/09/1980 PbFree No 12/09/1980 CoC_RoHS10_03540801ZXGY REACH209_Declaration_03540801ZXGY No
Does not Contain IPC_03540801ZXGY
03540802ZXGY ACS 3AG MTG 2 POLE RoHS No 12/09/1980 PbFree No 12/09/1980 CoC_RoHS10_03540802ZXGY REACH209_Declaration_03540802ZXGY No
Does not Contain IPC_03540802ZXGY
03540803ZXGY ACS 3AG MTG 3 POLE RoHS No 12/09/1980 PbFree No 12/09/1980 CoC_RoHS10_03540803ZXGY REACH_SVHC Declaration_03540803ZXGY Yes
Does not Contain IPC_03540803ZXGY
03540804ZXGY ACS 3AG MTG 4 POLE RoHS No 12/09/1980 PbFree No 12/09/1980 CoC_RoHS10_03540804ZXGY REACH209_Declaration_03540804ZXGY No
Does not Contain IPC_03540804ZXGY
03540805ZXGY ACS 3AG MTG 5 POLE RoHS No 12/09/1980 PbFree No 12/09/1980 CoC_RoHS10_03540805ZXGY REACH201_Declaration_03540805ZXGY No
Does not Contain IPC_03540805ZXGY
03540806ZXGY ACS 3AG MTG 6 POLE RoHS No 12/09/1980 PbFree No 12/09/1980 CoC_RoHS10_03540806ZXGY REACH205_Declaration_03540806ZXGY No
Does not Contain
03540807ZXGY ACS 3AG MTG 7 POLE RoHS No 12/09/1980 PbFree No 12/09/1980 CoC_RoHS10_03540807ZXGY REACH201_Declaration_03540807ZXGY No
Does not Contain IPC_03540807ZXGY
03540808ZXGY ACS 3AG MTG 8 POLE RoHS No 12/09/1980 PbFree No 12/09/1980 CoC_RoHS10_03540808ZXGY REACH209_Declaration_03540808ZXGY No
Does not Contain IPC_03540808ZXGY
03540809ZXGY ACS 3AG MTG 9 POLE RoHS No 12/09/1980 PbFree No 12/09/1980 No
03540810ZXGY ACS 3AG MTG 10 POLE RoHS No 12/09/1980 PbFree No 12/09/1980 CoC_RoHS10_03540810ZXGY REACH205_Declaration_03540810ZXGY No
Does not Contain
03540811ZXGY ACS 3AG MTG 11 POLE RoHS No 12/09/1980 PbFree No 12/09/1980 No
07/04/2012
03540812ZXGY ACS 3AG MTG 12 POLE RoHS No 12/09/1980 PbFree No 12/09/1980 CoC_RoHS10_03540812ZXGY REACH191_Declaration_03540812ZXGY No
Does not Contain
03540901ZXGY ACS OMNI-BLOK MTG 1 POLE RoHS No 12/09/1980 PbFree No 12/09/1980 CoC_RoHS10_03540901ZXGY REACH_SVHC Declaration_03540901ZXGY No
Does not Contain
03540902ZXGY ACS OMNI-BLOK MTG 2 POLE RoHS No 12/09/1980 PbFree No 12/09/1980 CoC_RoHS10_03540902ZXGY REACH201_Declaration_03540902ZXGY No
07/04/2012
Does not Contain IPC_03540902ZXGY
03540903ZXGY ACS OMNI-BLOK MTG 3 POLE RoHS No 12/09/1980 PbFree No 12/09/1980 CoC_RoHS10_03540903ZXGY REACH201_Declaration_03540903ZXGY No
Does not Contain IPC_03540903ZXGY
03540904ZXGY ACS OMNI-BLOK MTG 4 POLE RoHS No 12/09/1980 PbFree No 12/09/1980 No
03540905ZXGY ACS OMNI-BLOK MTG 5 POLE RoHS No 12/09/1980 PbFree No 12/09/1980 No
03540906ZXGY ACS OMNI-BLOK MTG 6 POLE RoHS No 12/09/1980 PbFree No 12/09/1980 No
03540907ZXGY ACS OMNI-BLOK MTG 7 POLE RoHS No 12/09/1980 PbFree No 12/09/1980 No
03540908ZXGY ACS OMNI-BLOK MTG 8 POLE RoHS No 12/09/1980 PbFree No 12/09/1980 No
03540909ZXGY ACS OMNI-BLOK MTG 9 POLE RoHS No 12/09/1980 PbFree No 12/09/1980 No
03540910ZXGY ACS OMNI-BLOK MTG 10 POLE RoHS No 12/09/1980 PbFree No 12/09/1980 No
03540911ZXGY ACS OMNI-BLOK MTG 11 POLE RoHS No 12/09/1980 PbFree No 12/09/1980 No
03540912ZXGY ACS OMNI-BLOK MTG 12 POLE RoHS No 12/09/1980 PbFree No 12/09/1980 CoC_RoHS10_03540912ZXGY REACH201_Declaration_03540912ZXGY No
Does not Contain
03540921ZXBL ACS 3AG MTG 1 POLE RoHS No 12/09/1980 PbFree No 12/09/1980 CoC_RoHS10_03540921ZXBL REACH211_Declaration_03540921ZXBL
Does not Contain
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.