background-waves

354902-GY

Product Status| Activei

354902-GY

ACS OMNI-BLOK MTG 2 POLE | Series: 354 OMNI-BLOK
info

A low profile fuse block featuring individual barriers which reinforce the fuse clips while providing greater protection against clip damage and electrical shock. The unique design permits self-alignment of clips to fuse cap. This, plus a one-piece clip/terminal assures low contact resistance. Higher current ratings have been attained using spring brass clips. With the exception of the two-pole unit, multiple pole units may be broken apart to obtain desired number of poles.

PropertyValue
Current Rating (Continuous) in Amps
30
Indicating
No
Current Rating Max (A)
30
Holder Family
Fuse Block
Mounting Method
Molded Base
Agency Approvals
600
Maximum AC Voltage (V)
600
Fuse Type
Cylindrical
For Product Category Type
3AG/3AB (6.3x32mm)
Package Code
Z
Voltage Rating (V)
600
Mount Method
Panel Mount

354902-GY Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
03540902ZXGYACS OMNI-BLOK MTG 2 POLERoHS12/9/1980Pb-Free12/9/1980Pdf IconCoC_RoHS10_03540902ZXGYPdf IconREACH201_Declaration_03540902ZXGYDoes Not ContainNoPdf IconIPC_03540902ZXGY

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.