background-waves

354701-GY

Product Status| Activei

354701-GY

OMNI-BLOK 1 POLE 30A High Body of 0.260" | Series: 354 OMNI-BLOK
info

A low profile fuse block featuring individual barriers which reinforce the fuse clips while providing greater protection against clip damage and electrical shock. The unique design permits self-alignment of clips to fuse cap. This, plus a one-piece clip/terminal assures low contact resistance. Higher current ratings have been attained using spring brass clips. With the exception of the two-pole unit, multiple pole units may be broken apart to obtain desired number of poles.

PropertyValue
Current Rating (Continuous) in Amps
20
Indicating
No
Current Rating Max (A)
30
Holder Family
Fuse Block
Mounting Method
Molded Base
Agency Approvals
600
Maximum AC Voltage (V)
600
Fuse Type
Cylindrical
For Product Category Type
3AG/3AB (6.3x32mm)
Package Code
Z
Voltage Rating (V)
600
Mount Method
Panel Mount

354701-GY Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
03540701ZXGYOMNI-BLOK 1 POLE 30A High Body of 0.260"RoHS12/9/1980Pb-Free12/9/1980Yes6/6/2019

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.