505 Series - 500VAC/500VDC 6x32mm(3AB)Ceramic Fuse

3AG/AB 001
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

A 500VAC/VDC rated ceramic fuse with remarkable interrupting rating in a compact 6.3 x 32mm package, which is well suited for circuit protection in high energy applications.

Features:

  • In accordance with underwriter’s Laboratories Standard UL 248-14
  • Available in cartridge and axial lead form and with various lead forming dimensions.
  • RoHS compliant and Lead-free
  • Superior Interrupting rating of 20,000 Amperes
  • Compact form factor of 6.3mm x 32mm
Applications:

  • Uninterruptible Power Supplies (UPS)
  • 3-Phase Power Supplies

Access specifications, certifications, check availability and order parts below

Catalog #VAC (V)Nominal Melting I2T (A2sec)Resistance
(Ω)
OpeningVDC (V)Min Operating TemperatureOperating Temperature Maximum CelsiusPartner ECAD ModelsStockSamplesCompare
0505010.500910.0167Fast-Acting (F)-551250505010.CheckOrder
0505012.5001920.0117Fast-Acting (F)-551250505012.CheckOrder
0505016.500510.0087Fast-Acting (F)500-551250505016.CheckOrder
0505020.5001010.0063Fast-Acting (F)500-551250505020.CheckOrder
0505025.5001450.0051Fast-Acting (F)500-551250505025.CheckOrder
0505030.5002030.0044Fast-Acting (F)500-551250505030.CheckOrder
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
0505010.MXEP FUSE 450V 3AB PT PB-FREE 10A RoHS No 05/25/2009 PbFree No 05/25/2009 CoC_RoHS10_0505010.MXEP REACH201_Declaration_0505010.MXEP Yes
05/25/2009
Does not Contain IPC_0505010.MXEP
0505010.MXP FUSE 450V 3AB PB-FREE 10A RoHS No 05/25/2009 PbFree No 05/25/2009 CoC_RoHS10_0505010.MXP REACH197_Declaration_0505010.MXP Yes
05/25/2009
Does not Contain IPC_0505010.MXP
0505012.MXP FUSE 450V 3AB PB-FREE 12A RoHS No 05/25/2009 PbFree No 05/25/2009 REACH191_Declaration_0505012.MXP Yes
05/25/2009
Does not Contain IPC_0505012.MXP
0505012.MXEP FUSE 450V 3AB PT PB-FREE 12A RoHS No 05/25/2009 PbFree No 05/25/2009 REACH191_Declaration_0505012.MXEP Yes
05/25/2009
Does not Contain
0505016.MXP FUSE 500V 3AB PB-FREE 16A RoHS No 05/25/2009 PbFree No 05/25/2009 CoC_RoHS10_0505016.MXP REACH_SVHC Declaration_0505016.MXP Yes
05/25/2009
Does not Contain IPC_0505016.MXP
0505016.MXEP FUSE 500V 3AB PT PB-FREE 16A RoHS No 05/25/2009 PbFree No 05/25/2009 CoC_RoHS10_0505016.MXEP REACH_SVHC Declaration_0505016.MXEP Yes
05/25/2009
Does not Contain IPC_0505016.MXEP
0505020.MXP FUSE 500V 3AB PB-FREE 20A RoHS No 05/25/2009 PbFree No 05/25/2009 CoC_RoHS10_0505020.MXP REACH209_Declaration_0505020.MXP Yes
05/25/2009
Does not Contain IPC_0505020.MXP
0505020.MXEP FUSE 500V 3AB PT PB-FREE 20A RoHS No 05/25/2009 PbFree No 05/25/2009 CoC_RoHS10_0505020.MXEP REACH211_Declaration_0505020.MXEP Yes
05/25/2009
Does not Contain IPC_0505020.MXEP
0505025.MXEP FUSE 500V 3AB PT PB-FREE 25A RoHS No 05/25/2009 PbFree No 05/25/2009 CoC_RoHS10_0505025.MXEP REACH211_Declaration_0505025.MXEP Yes
05/25/2009
Does not Contain IPC_0505025.MXEP
0505025.MXP FUSE 500V 3AB PB-FREE 25A RoHS No 05/25/2009 PbFree No 05/25/2009 CoC_RoHS10_0505025.MXP REACH_SVHC Declaration_0505025.MXP Yes
05/25/2009
Does not Contain IPC_0505025.MXP
0505030.MXP FUSE 500V 3AB PB-FREE 30A RoHS No 05/25/2009 PbFree No 05/25/2009 CoC_RoHS10_0505030.MXP REACH_SVHC Declaration_0505030.MXP Yes
05/25/2009
Does not Contain IPC_0505030.MXP
0505030.MXEP FUSE 500V 3AB PT PB-FREE 30A RoHS No 05/25/2009 PbFree No 05/25/2009 REACH_SVHC Declaration_0505030.MXEP Yes
05/25/2009
Does not Contain IPC_0505030.MXEP
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.

pdficon Fuse 505 Datasheet

A 500VAC/VDC rated ceramic fuse with remarkable interrupting rating in a compact 6.3 x 32mm package which is well suited for circuit protection in high energy applications...

pdficon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive industrial handheld computer and telecom markets...

pdficon Circuit Protection Products Selection Guide


  • Showing 6 items