0505020. - 505 Series

Series: 505
Questions? Contact Littelfuse Support
3AG/AB 001
Roll Over to Zoom
   
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The 505 series is the first 500VAC/VDC rated, ceramic fuse in the 6x32mm Littelfuse product family.

Its high interrupting rating in a compact form factor of 6 x 32mm makes it a smaller fuse option to 10.3 x 38.1mm, 500V fuses. It is an ideal circuit protection solution for high energy applications.

In addition, the 505 series with high interrupting rating at both 500VAC and 500VDC which ensures the circuit is well-protected under very high current short circuit conditions.

Features:

  • DC interrupting current
  • Provides fast response to faulty current
  • UL and CSA agency approval

Applications:
  • Input of 3 phase Power Supplies
  • Uniterruptible Power Supplies (UPS)

TUVicon TUV_T50269108

TUVicon TUV_J50521465_20240712

pdficon Fuse 505 Datasheet

A 500VAC/VDC rated ceramic fuse with remarkable interrupting rating in a compact 6.3 x 32mm package which is well suited for circuit protection in high energy applications...

UR UR_JDYX2_E10480_101211940

curus cUR_JDYX8_E10480_101211940

pdficon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive industrial handheld computer and telecom markets...

pdficon Circuit Protection Products Selection Guide

Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
0505020.MXP FUSE 500V 3AB PB-FREE 20A RoHS No 05/25/2009 PbFree No 05/25/2009 CoC_RoHS10_0505020.MXP REACH209_Declaration_0505020.MXP Yes
05/25/2009
Does not Contain IPC_0505020.MXP
0505020.MXEP FUSE 500V 3AB PT PB-FREE 20A RoHS No 05/25/2009 PbFree No 05/25/2009 CoC_RoHS10_0505020.MXEP REACH211_Declaration_0505020.MXEP Yes
05/25/2009
Does not Contain IPC_0505020.MXEP
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.