

A 420VDC and 500VAC rated ceramic fuse with remarkable interrupting rating in a compact 6.3 x 32mm package, which is well suited for circuit protection in high energy applications.
- In accordance with Underwriters Laboratories Standard UL 248-14
- Available in cartridge and axial lead form and with various lead forming dimensions
- RoHS compliant and Lead-free
- Compact form factor of 6.3mm x 32mm
504 Parts
Filters
Showing 1 to 3 of 3 Total Results
Part Number | Actions | Maximum AC Voltage (V) | Nominal Melting I2T (A2sec) | Resistance (Ω) | Body | Voltage Rating (V) | Minimum Operating Temperature (°C) | Max Operating Temperature (°C) | Agency Approvals |
---|
Part Number | Actions | Maximum AC Voltage (V) | Nominal Melting I2T (A2sec) | Resistance (Ω) | Body | Voltage Rating (V) | Minimum Operating Temperature (°C) | Max Operating Temperature (°C) | Agency Approvals | |
---|---|---|---|---|---|---|---|---|---|---|
500 | 760 | 0.0058 | Ceramic | 420 | -55 | 125 | ||||
500 | 1500 | 0.00395 | Ceramic | 420 | -55 | 125 | cURus | |||
500 | 2600 | 0.0031 | Ceramic | 420 | -55 | 125 | cURus |
504 Applications
- High Voltage AC/DC power application