Trench Gate Series - -50V to -200V P-Channel Power MOSFETs

Littelfuse Discrete MOSFETs Trench Gate Image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

Trench P-Channel MOSFETs are well suited for ‘high side’ switching applications where a simple drive circuit referenced to ground can be employed, avoiding additional ‘high side’ driver circuitry commonly involved when using an N-Channel MOSFET. This enables designers to reduce component count, thereby improving drive circuit simplicity and over-all component cost structure. Furthermore, it allows for the design of a complementary power output stage with a corresponding N-Channel MOSFET, for a power half bridge stage paired with a simple drive circuit.

Features:

  • Fast intrinsic diode
  • Low Qg and RDSon
  • Avalanche rated
  • Extended FBSOA
  • International standard packages

Advantages:

  • Low gate charge resulting in simple drive requirement
  • High power density
  • Fast switching

Applications:

  • High-side switching
  • Load switches
  • Low voltage applications
  • High-efficiency switching power supplies
  • Inverters and battery chargers

    Access specifications, certifications, check availability and order parts below

    Catalog #VDSS (V)RDS(ON),max @ 25 ℃ (Ohm)ID, cont @ 25 ℃ (A)Gate Charge (nC)RthJC (K/W)ConfigurationPackage TypeCISS (pF)trr,typ (ns)PD (W)trr,max (ns)Check StockPart DatasheetSPICE ModelPartner ECAD ModelsStockSamplesCompare
      
    IXTA10P15T-1500.35-10361.5SingleTO-263221012083YesPart IXTA10P15TCheckOrder
    IXTA120P065T-650.01-1201850.42SingleTO-2631320053298YesPartSPICEIXTA120P065TCheck
    IXTA140P05T-500.009-1402000.42SingleTO-2631350053298YesPartSPICEIXTA140P05TCheckOrder
    IXTA15P15T-1500.24-15480.83SingleTO-2633650116150Part IXTA15P15TOrder
    IXTA18P10T-1000.12-18391.5SingleTO-26321006283YesPart IXTA18P10TCheck
    IXTA24P085T-850.065-24411.5SingleTO-26320904083YesPart IXTA24P085TCheckOrder
    IXTA26P10T-1000.09-26520.83SingleTO-263382070150YesPart IXTA26P10TCheck
    IXTA28P065T-650.045-28461.5SingleTO-26320303183YesPart IXTA28P065TCheckOrder
    IXTA32P05T-500.039-32461.5SingleTO-26319752683YesPart IXTA32P05TCheck
    IXTA32P20T-2000.13-321850.42SingleTO-26314500190300YesPart IXTA32P20TCheck
    IXTA44P15T-1500.065-441750.42SingleTO-26313400140298YesPart IXTA44P15TCheckOrder
    IXTA48P05T-500.03-48530.83SingleTO-263366030150YesPart IXTA48P05TCheck
    IXTA76P10T-1000.025-761970.42SingleTO-2631370070298YesPartSPICEIXTA76P10TCheckOrder
    IXTA96P085T-850.013-961800.42SingleTO-2631310055298YesPart IXTA96P085TCheckOrder
    IXTH120P065T-650.01-1201850.42SingleTO-2471320053298YesPart IXTH120P065TCheck
    IXTH140P05T-500.009-1402000.42SingleTO-2471350053298YesPart IXTH140P05TCheck
    IXTH140P10T-1000.01-1404000.22SingleTO-24732800130568YesPartSPICEIXTH140P10TCheck
    IXTH32P20T-2000.13-321850.42SingleTO-24714500190300YesPart IXTH32P20TCheck
    IXTH44P15T-1500.065-441750.42SingleTO-24713400140298YesPart IXTH44P15TCheck
    IXTH68P20T-2000.055-683800.22SingleTO-24733400245568YesPart IXTH68P20TCheck
    IXTH76P10T-1000.025-761970.42SingleTO-2471370070298YesPart IXTH76P10TCheckOrder
    IXTH96P085T-850.013-961800.42SingleTO-2471310055298YesPartSPICEIXTH96P085TCheckOrder
    IXTK120P20T-2000.03-1207400.12SingleTO-264730001040300YesPart IXTK120P20TCheck
    IXTK210P10T-1000.0075-2107400.12SingleTO-264695001040200YesPart IXTK210P10TCheck
    IXTN120P20T-2000.03-1067400.15SingleSOT-22773000830300YesPart IXTN120P20TCheck
    IXTN210P10T-1000.0075-2107400.15SingleSOT-22769500830200YesPartSPICEIXTN210P10TCheck
    IXTP10P15T-1500.35-10361.5SingleTO-220221012083YesPart IXTP10P15TCheck
    IXTP120P065T-650.01-1201850.42SingleTO-2201320053298YesPart IXTP120P065TCheckOrder
    IXTP140P05T-500.009-1402000.42SingleTO-2201350053298YesPart IXTP140P05TCheck
    IXTP15P15T-1500.24-15480.83SingleTO-2203650116150YesPart IXTP15P15TCheckOrder
    IXTP18P10T-1000.12-18391.5SingleTO-22021006283YesPart IXTP18P10TCheckOrder
    IXTP24P085T-850.065-24411.5SingleTO-22020904083YesPart IXTP24P085TCheckOrder
    IXTP26P10T-1000.09-26520.83SingleTO-220382070150YesPart IXTP26P10TCheck
    IXTP28P065T-650.045-28461.5SingleTO-22020303183YesPart IXTP28P065TCheckOrder
    IXTP32P05T-500.039-32461.5SingleTO-22019752683YesPart IXTP32P05TCheckOrder
    IXTP32P20T-2000.13-321850.42SingleTO-22014500190300YesPart IXTP32P20TCheck
    IXTP44P15T-1500.065-441750.42SingleTO-22013400140298YesPart IXTP44P15TCheck
    IXTP48P05T-500.03-48530.83SingleTO-220366030150YesPart IXTP48P05TCheck
    IXTP76P10T-1000.025-761970.42SingleTO-2201370070298YesPart IXTP76P10TCheckOrder
    IXTP96P085T-850.013-961800.42SingleTO-2201310055298YesPartSPICEIXTP96P085TCheckOrder
    IXTQ32P20T-2000.13-321850.42SingleTO-3P14500190300YesPart IXTQ32P20TCheck
    IXTQ44P15T-1500.065-441750.42SingleTO-3P13400140298YesPart IXTQ44P15TCheckOrder
    IXTR120P20T-2000.032-907400.21SingleTO-247I73000595300YesPartSPICEIXTR120P20TCheck
    IXTR140P10T-1000.011-1104000.46SingleTO-247I32800130270YesPart IXTR140P10TCheck
    IXTR210P10T-1000.008-1957400.21SingleTO-247I69500390200YesPart IXTR210P10TCheck
    IXTR68P20T-2000.064-443800.46SingleTO-247I33400245270Part IXTR68P20T
    IXTT140P10T-1000.01-1404000.22SingleTO-268S32800130568YesPart IXTT140P10TCheck
    IXTT68P20T-2000.055-683800.22SingleTO-268S33400245568YesPart IXTT68P20TCheck
    IXTT76P10THV-1000.025-761970.42SingleTO-268HV1370070298Part IXTT76P10THV
    IXTX120P20T-2000.03-1207400.12SingleTO-247 PLUS730001040300YesPartSPICEIXTX120P20TCheck
    IXTX210P10T-1000.0075-2107400.12SingleTO-247 PLUS695001040200YesPart IXTX210P10TCheck
    IXTY10P15T-1500.35-10361.5SingleTO-252221012083YesPart IXTY10P15TCheck
    IXTY15P15T-1500.24-15480.83SingleTO-2523650116150YesPart IXTY15P15TCheck
    IXTY18P10T-1000.12-18391.5SingleTO-25221006283YesPartSPICEIXTY18P10TCheckOrder
    IXTY26P10T-1000.09-26520.83SingleTO-252382070150YesPartSPICEIXTY26P10TCheck
    IXTY32P05T-500.039-32461.5SingleTO-25219752683YesPart IXTY32P05TCheckOrder
    IXTY48P05T-500.03-48530.83SingleTO-252366030150YesPart IXTY48P05TCheckOrder
    To request product environmental information, please complete the Product Environmental Information Request Form.