background-waves

P-Channel

P-channel MOSFETs make ideal solid-state switches for stepping down voltage or connecting loads to ground. In the language of circuit designers, these metal-oxide–semiconductor field effect transistors make good buck converters and high side switches. P-channel MOSFETs can also be paired with N-channel MOSFETs to ensure complete handling of positively charged holes and negatively charged electrons for applications that require totem pole outputs. Littelfuse P-channel MOSFETs include PolarTM devices with very low on-state resistance and trench gate devices well-suited for automotive applications.
  • Available with drain-to-source voltage ratings of –50 VDSS to –600 VDSS
  • Available with 0n-state resistance of 8 m Ω to 1.2 Ω
  • Available with gate charge requirements of 39 nC to 740 nC
  • Avalanche-rated
  • High power densities
  • Low on-state resistances with positive temperature coefficients make P-channel MOSFETs easy to parallel
  • Low gate charges simplify driver requirements
  • JEDEC TO standard packages
  • Available in bolt-down and surface mount configurations

P-Channel Parts

FiltersFilters

P-Channel Featured Products