background-waves

IXTK210P10T

Product Status| Activei

IXTK210P10T

DiscMSFT PChan-Trench Gate TO-264(3) | Series: Trench Gate
info

Trench P-Channel MOSFETs are well suited for ‘high side’ switching applications where a simple drive circuit referenced to ground can be employed, avoiding additional ‘high side’ driver circuitry commonly involved when using an N-Channel MOSFET. This enables designers to reduce component count, thereby improving drive circuit simplicity and over-all component cost structure. Furthermore, it allows for the design of a complementary power output stage with a corresponding N-Channel MOSFET, for a power half bridge stage paired with a simple drive circuit.

Advantages:

  • Low gate charge resulting in simple drive requirement
  • High power density
  • Fast switching
PropertyValue
VDSS (V)
-100
RDS(ON),max @ 25 °C (Ω)
0.0075
ID, cont @ 25 °C (A)
-210
Gate Charge (nC)
740
RthJC (K/W)
0.12
Configuration
Single
Package Type
TO-264
CISS (pF)
69500
PD (W)
1040
trr,max (ns)
200
  • Fast intrinsic diode
  • Low Qg and RDSon
  • Avalanche rated
  • Extended FBSOA
  • International standard packages

IXTK210P10T Applications

Highlights Section

  • High-side switching
  • Load switches
  • Low voltage applications
  • High-efficiency switching power supplies
  • Inverters and battery chargers

IXTK210P10T Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
IXTK210P10TDiscMSFT PChan-Trench Gate TO-264(3)

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.