background-waves

IXTT76P10THV

Product Status| Activei

IXTT76P10THV

| Series: Trench Gate
info

Trench P-Channel MOSFETs are well suited for ‘high side’ switching applications where a simple drive circuit referenced to ground can be employed, avoiding additional ‘high side’ driver circuitry commonly involved when using an N-Channel MOSFET. This enables designers to reduce component count, thereby improving drive circuit simplicity and over-all component cost structure. Furthermore, it allows for the design of a complementary power output stage with a corresponding N-Channel MOSFET, for a power half bridge stage paired with a simple drive circuit.

Advantages:

  • Low gate charge resulting in simple drive requirement
  • High power density
  • Fast switching
PropertyValue
VDSS (V)
-100
RDS(ON),max @ 25 °C (Ω)
0.025
ID, cont @ 25 °C (A)
-76
Gate Charge (nC)
197
RthJC (K/W)
0.42
Configuration
Single
Package Type
TO-268HV
CISS (pF)
13700
trr,typ (ns)
70
PD (W)
298
  • Fast intrinsic diode
  • Low Qg and RDSon
  • Avalanche rated
  • Extended FBSOA
  • International standard packages

IXTT76P10THV Applications

Highlights Section

  • High-side switching
  • Load switches
  • Low voltage applications
  • High-efficiency switching power supplies
  • Inverters and battery chargers

IXTT76P10THV Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
IXTT76P10THV

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.