Low-Side Drivers Series - Ultrafast low-side Power MOSFET and IGBT gate driver IC

External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

IGBT and MOSFET LOW-SIDE GATE DRIVERS

IX4xxx and IXD_6xx GATE DRIVER FAMILY:

  • 1.5A to 30A Peak Source/Sink Drive Current
  • -40°C to +125°C Extended Operating Temperature Range
  • Logic Input Withstands Negative Swing to -5V
  • Low 10µA Supply Current
  • Low Output Impedance

Features & Benefits:

  • Matched rise and fall times
  • Low propagation delay
  • Wide operating voltage range

Access specifications, certifications, check availability and order parts below

Catalog #Output TypeDrive Current (Apeak)Output Resistance Source / Sink (Ω)Logic ConfigurationsEnable FunctionUnder Voltage Lockout Maximum Threshold (V)Package TypePart DatasheetPartner ECAD ModelsStockSamplesCompare
 
IX4310TSINGLE23 / 2N4.25-pin SOT-23PartIX4310TCheckOrder
IX4340DUAL51.5 / 1.1DYes3.88-pin: MSOP, SOIC, SOIC-EPPartIX4340CheckOrder
IX4341DUAL51.5 / 1.1GYes3.88-pin: MSOP, SOICPartCheckOrder
IX4342DUAL51.5 / 1.1HYes3.88-pin: MSOP, SOICPartCheckOrder
IX4426DUAL1.58 / 4I8-pin: SOIC, DFN (3x3)PartIX4426CheckOrder
IX4427DUAL1.58 / 4N8-pin: SOIC, DFN (3x3)PartIX4427CheckOrder
IX4428DUAL1.58 / 4F8-pin: SOIC, DFN (3x3)PartIX4428CheckOrder
IXD_602DUAL24 / 3I, N, F8-pin: DIP, SOIC, SOIC-EP, DFN (5x4)PartIXD-602CheckOrder
IXD_604DUAL42.5 / 2D, I, N, FYes8-pin: DIP, SOIC, SOIC-EP, DFN (5x4)PartIXD-604CheckOrder
IXD_604_AUDUAL42.5 / 2D, I, N, FYes8-pin: SOIC, SOIC-EPPartIXD-604-AUCheckOrder
IXD_609SINGLE91 / 0.8D, I, NYes8-pin: DIP, SOIC, SOIC-EP, DFN (5x4) 5-pin: TO-220, TO-263PartIXD-609CheckOrder
IXD_609_AUSINGLE91 / 0.8D, I, NYes8-pin SOIC-EPPartIXD-609-AUCheckOrder
IXD_614SINGLE140.8 / 0.6D, I, NYes8-pin: DIP, SOIC-EP 5-pin: TO-220, TO-263PartIXD-614CheckOrder
IXD_614_AUSINGLE140.8 / 0.6D, I, NYes8-pin SOIC-EPPartIXD-614-AUCheckOrder
IXD_630SINGLE300.4 / 0.3D, I, NYes12.55-pin: TO-220, TO-263PartIXD-630CheckOrder
IXD_630MSINGLE300.4 / 0.3D, I, NYes95-pin: TO-220, TO-263PartIXD-630MCheckOrder
To request product environmental information, please complete the Product Environmental Information Request Form.