Traction inverters perform dc-to-ac conversion for drivetrain motors in EVs. A block diagram shows Littelfuse power converters vehicle makers can

Gate Driver ICs
Gate driver integrated circuits (ICs) control the operation of metal-oxide–semiconducotr field effect transistors (MOSFETs) and insulated gate bipolar transistor (IGBTs). Sold state design and a patented process that allows users to program the ICs’ voltage threshold make Littelfuse gate driver ICs ideal replacements for electromechanical relays and discrete diodes. We produce several versions of gate driver ICs specifically for silicon carbide MOSFETs (SiC-MOSFETs) and high-power IGBTs used in applications where fast turnoff is desirable.
Subcategories under Gate Driver ICs
Gate Driver ICs Parts
Filters
Showing 1 to 12 of 206 Total Results
Part Number | Actions | Inputs | Maximum Offset Voltage | Output Type | Peak Drive Current | Typical Source Peak Drive Current | Input Control Current (mA) | Deadtime | Output Resistance Source / Sink (Ω) | Typical Sink Peak Drive Current | Open Circuit Voltage (V) | Blocking Voltage (VP) | Minimum Short Circuit Current (µA) | Logic Configurations | Minimum Short Circuit Current (mA) | Nominal Short Circuit Current (µA) |
---|
Part Number | Actions | Inputs | Maximum Offset Voltage | Output Type | Peak Drive Current | Typical Source Peak Drive Current | Input Control Current (mA) | Deadtime | Output Resistance Source / Sink (Ω) | Typical Sink Peak Drive Current | Open Circuit Voltage (V) | Blocking Voltage (VP) | Minimum Short Circuit Current (µA) | Logic Configurations | Minimum Short Circuit Current (mA) | Nominal Short Circuit Current (µA) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Gate Driver ICs Applications

Traction Inverters