background-waves

IXD_614

Product Status| Activei

IXD_614

HI SPD NON-INVRTG DRVR W ENBL 14A | Series: Low-Side Drivers
info

PropertyValue
Peak Drive Current
14
Output Resistance Source / Sink (Ω)
0.8 / 0.6
Logic Configurations
D, I, N
Enable Function
Yes
IC Package Type
8-pin: DIP, SOIC-EP 5-pin: TO-220, TO-263
Output Type
SINGLE
  • Peak Source/Sink Drive Current from 1.5 A to 30 A
  • Wide Operating Voltage Range
  • -40°C to +125°C Extended Operating Temperature Range
  • Logic Input Withstands Negative Swing of up to 5 V
  • Matched Rise and Fall Times
  • Low Propagation Delay Times
  • Low 10 µA Supply Current
  • Low Output Impedance

IXD_614 Resources

Showing 1 to 5 of 9 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
IXDD614CIHI SPD NON-INVRTG DRVR W ENBL 14APdf IconCoC_RoHS10_IXDD614CI
IXDD614PIHI SPD NON-INVRTG DRVR W ENBL 14A
IXDD614YIHI SPD NON-INVRTG DRVR W ENBL 14A
IXDI614CIHI SPD INVRTNG GATE DRIVER 14A 5L TO-220
IXDI614PIHI SPD INVERTING GATE DRIVER 14A 8L DIP
  • /
  • 2

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.