background-waves

IXD_630M

Product Status| Activei

IXD_630M

UVLO HI SPD NON-INVRTNG GATE DRIVER 30A | Series: Low-Side Drivers
info

PropertyValue
Peak Drive Current
30
Output Resistance Source / Sink (Ω)
0.4 / 0.3
Logic Configurations
D, I, N
Enable Function
Yes
Under Voltage Lockout Maximum Threshold (V)
9
IC Package Type
5-pin: TO-220, TO-263
Output Type
SINGLE
  • 1.5A to 30A Peak Source/Sink Drive Current
  • Wide Operating Voltage Range
  • -40°C to +125°C Extended Operating Temperature Range
  • Logic Input Withstands Negative Swing of up to 5V
  • Matched Rise and Fall Times
  • Low Propagation Delay Times
  • Low 10µA Supply Current
  • Low Output Impedance

IXD_630M Resources

Showing 1 to 5 of 6 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
IXDD630MCIUVLO HI SPD NON-INVRTNG DRVR W ENBL 30A
IXDD630MYIUVLO HI SPD NON-INVRTNG DRVR W ENBL 30A
IXDI630MCIUVLO HIGH SPEED INVERTING GATE DRVR 30A
IXDI630MYIUVLO HIGH SPEED INVERTING GATE DRVR 30A
IXDN630MCIUVLO HI SPD NON-INVRTNG GATE DRIVER 30A
  • /
  • 1.2

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.