02200007 - 220 Series

Series: 220
Questions? Contact Littelfuse Support
External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.



The 220 Series are 2AG special fuses with various voltage ratings. They provide special electric performance as required.

Features
  • Board-washable in most solvents with thermoplastic sleeve
  • Available in cartridge and axial lead format with various forming dimension
  • RoHS compliant and Lead-free
  • In accordance with UL 248-14


  • Applications
  • as supplementary protection in appliance
  • as individual protection for components or internal circuits in utilization equipment
  • METIicon UL_NBK200405_E10480C

    METIicon UL_NBK200405_E10480D

    pdficon Littelfuse Fuse 220 Datasheet

    The 2AG Special Fuses with various voltage ratings provide special electric performance as required...

    cURicon cUR_JDYX8_E10480_101211922

    URicon UR_JDYX2_E10480_101211922

    pdficon Circuit Protection Technology Application Matrix

    Littelfuse is the world leader in the design and manufacturing of fuses for the automotive industrial handheld computer and telecom markets...

    pdficon Circuit Protection Products Selection Guide

    Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
    02200007DAT1P FUSE 350V FA PGT 2AG WLD LEAD PB-FREE 3A RoHS No 02/14/2005 PbFree No 02/14/2005 No
    02200007ERT1P FUSE 350V FA PT 2AG Pb-FREE 3A RoHS No 02/14/2005 PbFree No 02/14/2005 No
    02200007MXP FUSE 350V FA PT 2AG Pb-FREE 3A RoHS No 02/14/2005 PbFree No 02/14/2005 CoC_RoHS10_02200007MXP REACH191_Declaration_02200007MXP
    Does not Contain
    02200007DRT2P FUSE 350V FA PT 2AG Pb-FREE 3A RoHS No 02/14/2005 PbFree No 02/14/2005 No
    02200007DRT1P FUSE 350V FA PT 2AG Pb-FREE 3A RoHS No 02/14/2005 PbFree No 02/14/2005 Yes
    IPC_02200007DRT1P
    If the product environmental information that you are looking for does not appear in this tab,
    please complete the Product Environmental Information Request Form.