220 Series - Special 2AG Fuse Series

External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The 220 Series are 2AG special fuses with various voltage ratings. They provide special electric performance as required. 


Features:

  • Board-washable in most solvents with thermoplastic sleeve
  • Available in cartridge and axial lead format with various forming dimension
  • RoHS compliant and Lead-free
  • In accordance with UL 248-14


Applications:
  • as supplementary protection in appliance
  • as individual protection for components or internal circuits in utilization equipment

Access specifications, certifications, check availability and order parts below

Catalog #VAC (V)Nominal Melting I2T (A2sec)Resistance
(Ω)
BodyMSLOpeningVDC (V)Min Operating TemperatureOperating Temperature Maximum CelsiusPartner ECAD ModelsSamplesCompare
022000032500.491.31GlassContact LittelfuseSlo-Blo/Time Lag (T)/Time Delay-6012502200003Order
022000042500.491.31GlassContact LittelfuseSlo-Blo/Time Lag (T)/Time Delay-6012502200004Order
022000073504.620.0317GlassContact LittelfuseFast-Acting (F)-6012502200007Order
022000102502.040.4945GlassContact LittelfuseSlo-Blo/Time Lag (T)/Time Delay125-6012502200010Order
022000112500.491.31GlassContact LittelfuseSlo-Blo/Time Lag (T)/Time Delay-6012502200011Order
022000123500.80.0497GlassContact LittelfuseFast-Acting (F)-6012502200012Order
02200013300170.0186GlassContact LittelfuseFast-Acting (F)-6012502200013Order
022000193504.620.0317GlassContact LittelfuseFast-Acting (F)-6012502200019Order
0220002525015.40.146GlassContact LittelfuseSlo-Blo/Time Lag (T)/Time Delay125-6012502200025Order
022000292500.491.31GlassContact LittelfuseSlo-Blo/Time Lag (T)/Time Delay-6012502200029Order
022000302500.821.1685GlassContact LittelfuseSlo-Blo/Time Lag (T)/Time Delay125-6012502200030Order
022000312500.030.59GlassContact LittelfuseFast-Acting (F)125-6012502200031Order
022000363000.3650.265GlassContact LittelfuseFast-Acting (F)-6012502200036Order
022000373001.050.152GlassContact LittelfuseFast-Acting (F)-6012502200037Order
022000382502670.0186GlassContact LittelfuseSlo-Blo/Time Lag (T)/Time Delay-6012502200038Order
022000402501.580.6935GlassContact LittelfuseSlo-Blo/Time Lag (T)/Time Delay125-6012502200040Order
022000443502.220.1027GlassContact LittelfuseFast-Acting (F)-6012502200044Order
02200045350300.06975GlassContact LittelfuseSlo-Blo/Time Lag (T)/Time Delay125-6012502200045Order
022000593504640.011595GlassContact LittelfuseSlo-Blo/Time Lag (T)/Time Delay-6012502200059Order
022000603500.3650.265GlassContact LittelfuseFast-Acting (F)-6012502200060Order
022000613501.050.152GlassContact LittelfuseFast-Acting (F)-6012502200061
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
02200003DRT1P FUSE 250V SB PT 2AG Pb-FREE .350A RoHS No 02/14/2005 PbFree No 02/14/2005 No
02200003MXP FUSE 250V SB PT 2AG Pb-FREE .350A RoHS No 02/14/2005 PbFree No 02/14/2005 No
02200003DRT2P FUSE 250V SB PT 2AG Pb-FREE .350A RoHS No 02/14/2005 PbFree No 02/14/2005 No
02200003DRT3P FUSE 250V SB PT 2AG Pb-FREE .350A RoHS No 02/14/2005 PbFree No 02/14/2005 No
02200004DRT1P FUSE 250V SB PT 2AG Pb-FREE .350A RoHS No 02/14/2005 PbFree No 02/14/2005 No
02200004ERT1P FUSE 250V SB PT 2AG Pb-FREE .350A RoHS No 02/14/2005 PbFree No 02/14/2005 No
02200004DRT3P FUSE 250V SB PT 2AG Pb-FREE .350A RoHS No 02/14/2005 PbFree No 02/14/2005 No
02200004DRT4P FUSE 250V SB PT 2AG Pb-FREE .350A RoHS No 02/14/2005 PbFree No 02/14/2005 No
02200004MXP FUSE 250V SB PT 2AG Pb-FREE .350A RoHS No 02/14/2005 PbFree No 02/14/2005 No
02200010MRT1P FUSE 250V SB PT 2AG Pb-FREE .550 RoHS No 02/14/2005 PbFree No 02/14/2005 REACH181_Declaration_02200010MRT1P Yes
Does not Contain
02200010MXP FUSE 250V SB PT 2AG Pb-FREE .550A RoHS No 02/14/2005 PbFree No 02/14/2005 CoC_RoHS10_02200010MXP REACH209_Declaration_02200010MXP Yes
Does not Contain IPC_02200010MXP
02200011MRT1P FUSE 250V SB PT 2AG Pb-FREE .350A RoHS No 02/14/2005 PbFree No 02/14/2005 No
02200012DRT1P FUSE 350V FA PT 2AG Pb-FREE 2A RoHS No 02/14/2005 PbFree No 02/14/2005 No
02200012ERT1P FUSE 350V FA PT 2AG Pb-FREE 2A RoHS No 02/14/2005 PbFree No 02/14/2005 No
02200013DRT1P FUSE 300V FA PT 2AG Pb-FREE 5A RoHS No 02/14/2005 PbFree No 02/14/2005 No
02200013MXP FUSE 300V FA PT 2AG Pb-FREE 5A RoHS No 02/14/2005 PbFree No 02/14/2005 No
02200013ERT1P FUSE 300V FA PT 2AG Pb-FREE 5A RoHS No 02/14/2005 PbFree No 02/14/2005 No
02200019MXP FUSE 350V FA PT 2AG Pb-FREE 3A RoHS No 02/14/2005 PbFree No 02/14/2005 No
02200019MXSLP FUSE 350V FA PT 2AG Pb-FREE 3A RoHS No 02/14/2005 PbFree No 02/14/2005 No
02200025MRT1P FUSE 250V SB PT 2AG Pb-FREE 1.25A RoHS No 02/14/2005 PbFree No 02/14/2005 No
02200029MXP FUSE SB 2AG PB FREE .350A RoHS No 02/14/2005 PbFree No 02/14/2005 CoC_RoHS10_02200029MXP No
IPC_02200029MXP
02200030MXP FUSE 250V SB PT 2AG Pb-FREE .375A RoHS No 02/14/2005 PbFree No 02/14/2005 No
02200031DRT1P FUSE 250V FA PT 2AG Pb-FREE .300A RoHS No 02/14/2005 PbFree No 02/14/2005 No
02200031ERT1P FUSE 250V FA PT 2AG Pb-FREE .300A RoHS No 02/14/2005 PbFree No 02/14/2005 No
02200036DRT3P FUSE 300V FA PT 2AG Pb-FREE .500A RoHS No 02/14/2005 PbFree No 02/14/2005 No
02200036ERT1P FUSE 300V FA PT 2AG Pb-FREE .500A RoHS No 02/14/2005 PbFree No 02/14/2005 No
02200036DRT2P FUSE 300V FA PT 2AG Pb-FREE .500A RoHS No 02/14/2005 PbFree No 02/14/2005 No
02200036DRT1P FUSE 300V FA PT 2AG Pb-FREE .500A RoHS No 02/14/2005 PbFree No 02/14/2005 No
02200037DRT2P FUSE 300V FA PT 2AG Pb-FREE .750A RoHS No 02/14/2005 PbFree No 02/14/2005 No
02200037DRT1P FUSE 300V FA PT 2AG Pb-FREE .750A RoHS No 02/14/2005 PbFree No 02/14/2005 No
02200037DRT3P FUSE 300V FA PT 2AG Pb-FREE .750A RoHS No 02/14/2005 PbFree No 02/14/2005 No
02200037ERT1P FUSE 300V FA PT 2AG Pb-FREE .750A RoHS No 02/14/2005 PbFree No 02/14/2005 No
02200038MXP FUSE 250V SB PT 2AG Pb-FREE 5A RoHS No 02/14/2005 PbFree No 02/14/2005 CoC_RoHS10_02200038MXP No
02200038ERT1P FUSE 250V SB PT 2AG Pb-FREE 5A RoHS No 02/14/2005 PbFree No 02/14/2005 No
02200040MRT1P FUSE 250V SB PT 2AG Pb-FREE .500 RoHS No 02/14/2005 PbFree No 02/14/2005 No
02200044ERT1P FUSE 350V FA PT 2AG Pb-FREE 1A RoHS No 02/14/2005 PbFree No 02/14/2005 No
02200044DRT1P FUSE 350V FA PT 2AG Pb-FREE 1A RoHS No 02/14/2005 PbFree No 02/14/2005 CoC_RoHS10_02200044DRT1P REACH205_Declaration_02200044DRT1P No
Does not Contain IPC_02200044DRT1P
02200044MXP FUSE 350V FA PT 2AG Pb-FREE 1A RoHS No 02/14/2005 PbFree No 02/14/2005 No
02200045MXP FUSE 350V SB PT 2AG Pb-FREE 2A RoHS No 02/14/2005 PbFree No 02/14/2005 No
02200059DRT1P FUSE 350V SB PT 2AG Pb-FREE 7A RoHS No 02/14/2005 PbFree No 02/14/2005 No
02200060DRT1P FUSE 350V FA PT 2AG Pb-FREE .500A RoHS No 02/14/2005 PbFree No 02/14/2005 No
02200061DRT1P FUSE 350V FA PT 2AG Pb-FREE .750A RoHS No 02/14/2005 PbFree No 02/14/2005 No
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.

pdficon Littelfuse Fuse 220 Datasheet

The 2AG Special Fuses with various voltage ratings provide special electric performance as required...

pdficon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive industrial handheld computer and telecom markets...

pdficon Circuit Protection Products Selection Guide


  • Showing 8 items