background-waves

2AG 5x15mm Fuses - Cartridge Fuses

Glass-bodied axial radial thru hole 2AG 5x15 mm fuses provide overcurrent protection to telecommunications equipment and ballast for fluorescent lights. The subminiature fuses can also be soldered onto printed circuit boards and used to protect integrated circuits for household appliances.
  • Rated from 125 V ac to 350 V ac
  • Available with a very wide range of resistance ratings (e.g., 31.7 µΩ, 3.9 Ω)
  • Meet UL and IEC standards
  • Certified lead-free and RoHS compliant
  • Perform identically to 3AG fuses while requiring one-third the space
  • Resistant to corrosion from most cleaning fluids and solvents
  • Available with different lead sizes and placements
  • Compatible with wave soldering processes

2AG 5x15mm Fuses - Cartridge Fuses Parts

FiltersFilters

2AG 5x15mm Fuses - Cartridge Fuses Resources