MEGA® 32 LT Series - MEGA® Low Temp 32V Automotive Bolt-Down Fuse

External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

MEGA® Low Temperature automotive fuses employ diffusion pill technology to provide predictable time-delayed circuit protection. Like all types of MEGA fuses, MEGA LT fuses are ideal for protecting batteries, alternators, and heavy gauge wire harnesses that experience large inrushes of current. The unique design of MEGA LT fuses, however, ensures a lower voltage drop than other MEGA fuses operating at the same temperatures.

Features

  • Available with ampere ratings of 125 A to 275 A
  • Interrupting ratings of 2 kA at 32 V dc
  • Operate at up to 125 °C
  • Copper alloy terminals
  • 125 A fuses available with silver-plated terminals
  • PPA-GF33HS housings with UL flammability ratings of HB
  • M8 (12–18 Nm) mounting holes
  • Certified lead-free and RoHS compliant

Benefits

  • High-contrast ampere rating stamps on housings aid identification
  • Available with one or two mounting holes

Applications

  • Cars and SUVs
  • Trucks
  • Buses
  • Offroad vehicles
  • Watercraft as approved by Littelfuse

Access specifications, certifications, check availability and order parts below

Catalog #Terminal PlatingStockSamplesCompare
0298125.ZXBLTSnCheckOrder
0298150.ZXEH_LTCheckOrder
0298175.ZXEH_LTCheckOrder
0298200.ZXEH_LTCheckOrder
0298225.ZXEH_LTCheckOrder
0298250.ZXEH_LTCheckOrder
0298275.ZXEH-LTOrder
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
0298125.ZXBLT Fuse - MEGA 32V LowTemp AG Plated 125A RoHS No 01/01/1991 PbFree No 01/01/1991 No
08/01/2012
0298150.ZXEH-LT Fuse - Mega 32V Low Temp 150A RoHS No 01/01/1991 PbFree No 01/01/1991 No
08/01/2012
0298175.ZXEH-LT Fuse - Mega 32V Low Temp 175A RoHS No 01/01/1991 PbFree No 01/01/1991 No
08/01/2012
0298200.ZXEH-LT Fuse - Mega 32V Low Temp 200A RoHS No 01/01/1991 PbFree No 01/01/1991 CoC_RoHS10_0298200.ZXEH-LT REACH219_Declaration_0298200.ZXEH-LT No
08/01/2012
Does not Contain
0298225.ZXEH-LT Fuse - Mega 32V Low Temp 225A RoHS No 01/01/1991 PbFree No 01/01/1991 No
08/01/2012
0298250.ZXEH-LT Fuse - Mega 32V Low Temp 250A RoHS No 01/01/1991 PbFree No 01/01/1991 CoC_RoHS10_0298250.ZXEH-LT REACH181_Declaration_0298250.ZXEH-LT No
08/01/2012
Does not Contain
0298275.ZXEH-LT Fuse - Mega 32V Low Temp 275A RoHS No 01/01/1991 PbFree No 01/01/1991 No
08/01/2012
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.

  • Showing 1 items