MEGA® 298 Bolt-Down Series - 70 V High-Current Fuse Holder

Row  146a 002
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The MEGA® 298 Bolt-Down Series High-Current Fuse Holder works with MEGA® bolt-down fuses. As a high-amp fuse holder, it's ideal for battery and alternator connections as well as providing ultra-high-current protection for other types of heavy gauge cables. Interlocking pins on the sides let you connect additional MEGA® 298 Bolt-Down Series fuse holders for multi-fuse applications.

The MEGA® 298 Bolt-Down Series fuse holder is offered in a wide variety of configurations. Base style options include one with M6 mounting holes and one with extended M6 mounting slots measuring 15mm long. Additionally, there are configurations available with and without fuses. The UL 94 rated cover included with each fuse holder features 6 available locations for openings (actual openings vary by part number).

Features and Benefits

  • Compatible with MEGA® bolt-down fuses (sold separately unless indicated)
  • Glass-filled thermoplastic body houses M8 or M6 input and output terminals
  • Interlocking pins on the sides of the fuse holder let you connect additional MEGA® 298 Bolt-Down Series fuse holders to create a multi-fuse block
  • Base styles available with M6 mounting holes or extended M6 x 15mm slots
  • Included UL 94 rated protective cover has 6 available locations for openings to accommodate various cable entry needs (actual openings vary by part number)
  • Configurations may also include a thermoplastic tether, insulators, ratchet fasteners and/or mounting hardware (see part numbers for details)

Applications

  • Battery and Alternator Connections
  • High-Current Circuit Protection
  • Body Builders
  • Medium-Duty Vehicles

Access specifications, certifications, check availability and order parts below

Catalog #Mounting MethodFuse TypeCurrent Rating (Max)Voltage Rating MaxInput TerminalsOutput TerminalsStockSamplesCompare
02980900SBolt DownMEGA50070M8M8CheckOrder
02980900TXNBolt DownMEGA50070M8M8CheckOrder
02980900ZBolt DownMEGA50070M8M8CheckOrder
02981001ZXSSBolt DownMEGA50070M8M8CheckOrder
02981001ZXTBolt DownMEGA50070M8M8CheckOrder
02981003ZXTBolt DownMEGA50070M8M8CheckOrder
02981036ZXTBolt DownMEGA50070M8M8CheckOrder
02981039ZXTBolt DownMEGA50070M8M8CheckOrder
02981002ZXSS
Obsolete: 2021 -05-28
Bolt-DownMEGA (298)50032
02981002ZXT
Obsolete: 2021 -05-28
Bolt-DownMEGA (298)50032
02981004ZXT
Obsolete: 2020 -06-19
Bolt-DownMEGA (298)50032
02981005ZXT
Obsolete: 2021 -08-10
Bolt-DownMEGA (298)50032
02981006ZXT
Obsolete: 2020 -06-19
Bolt-DownMEGA (298)50032
02981007ZXT
Obsolete: 2020 -06-19
Bolt-DownMEGA (298)50032
02981010ZXT
Obsolete: 2020 -06-19
Bolt-DownMEGA (298)50032
02981011ZXT
Obsolete: 2020 -06-19
Bolt-DownMEGA (298)50032
02981012ZXT
Obsolete: 2021 -05-28
Bolt-DownMEGA (298)50032
02981013ZXT
Obsolete: 2020 -06-19
Bolt-DownMEGA (298)50032
02981014ZXT
Obsolete: 2021 -05-28
Bolt-DownMEGA (298)50032
02981015ZXT
Obsolete: 2021 -05-28
Bolt-DownMEGA (298)50032
02981017ZXT
Obsolete: 2020 -06-19
Bolt-DownMEGA (298)50032
02981018ZXT
Obsolete: 2020 -06-19
Bolt-DownMEGA (298)50032
02981019ZXT
Obsolete: 2020 -06-19
Bolt-DownMEGA (298)50032
02981022ZXT
Obsolete: 2020 -06-19
Bolt-DownMEGA (298)50032
02981024ZXT
Obsolete: 2021 -05-28
Bolt-DownMEGA (298)50032
02981025ZXT
Obsolete: 2020 -06-19
Bolt-DownMEGA (298)50032
02981026ZXT
Obsolete: 2020 -06-19
Bolt-DownMEGA (298)50032
02981027ZXT
Obsolete: 2021 -12-06
Bolt-DownMEGA (298)50032
02981030ZXT
Obsolete: 2021 -05-28
Bolt-DownMEGA (298)50032
02981034ZXT
Obsolete: 2021 -05-28
Bolt-DownMEGA (298)50032
02981035ZXT
Obsolete: 2021 -05-28
Bolt-DownMEGA (298)50032
02981040ZXT
Obsolete: 2020 -06-19
Bolt-DownMEGA (298)50032
02982002ZXT
Obsolete: 2021 -05-28
Bolt-DownMEGA (298)50032
02982003ZXT
Obsolete: 2020 -06-19
Bolt-DownMEGA (298)50032
02982004ZXT
Obsolete: 2020 -06-19
Bolt-DownMEGA (298)50032
02982006ZXT
Obsolete: 2020 -06-19
Bolt-DownMEGA (298)50032
02982007ZXT
Obsolete: 2020 -06-19
Bolt-DownMEGA (298)50032
02982008ZXT
Obsolete: 2020 -06-19
Bolt-DownMEGA (298)50032
02982009ZXT
Obsolete: 2020 -06-19
Bolt-DownMEGA (298)50032
02982011ZXT
Obsolete: 2021 -05-28
Bolt-DownMEGA (298)50032
02983000ZXT
Obsolete: 2020 -06-19
Bolt-DownMEGA (298)50032
02983002ZXT
Obsolete: 2020 -06-19
Bolt-DownMEGA (298)50032
02983003ZXT
Obsolete: 2020 -06-19
Bolt-DownMEGA (298)50032
02983004ZXT
Obsolete: 2020 -06-19
Bolt-DownMEGA (298)50032
02983005ZXT
Obsolete: 2020 -06-19
Bolt-DownMEGA (298)50032
02983006ZXT
Obsolete: 2021 -05-28
Bolt-DownMEGA (298)50032

  • Showing 1 items
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
02980900S Fuse Block Covered, MEGA, 250A, 70V, w/ RoHS No 01/01/1991 PbFree No 01/01/1991
02980900TXN FUSEHOLDER/ MEGA FUSE-PACKED 10 RoHS No 01/01/1991 PbFree No 01/01/1991 CoC_RoHS10_02980900TXN REACH205_Declaration_02980900TXN
Does not Contain
02980900Z MEGAFUSE HLDR RoHS No 01/01/1991 PbFree No 01/01/1991 CoC_RoHS10_02980900Z REACH_SVHC Declaration_02980900Z
Does not Contain
02981001ZXSS MEGA HOLDER RoHS No 04/20/2016 PbFree No 04/20/2016 CoC_RoHS10_02981001ZXSS REACH209_Declaration_02981001ZXSS Yes
04/20/2016
Does not Contain
02981001ZXT MEGA FUSE HOLDER RoHS No 09/19/2017 PbFree No CoC_RoHS10_02981001ZXT REACH_SVHC Declaration_02981001ZXT
Does not Contain
02981002ZXSS MEGA HOLDER - STAINLESS W/GLYPTOL RoHS No 01/16/2012 PbFree No 01/16/2012 No
02981002ZXT MEGA FUSE HOLDER RoHS No 01/01/1991 PbFree No 01/01/1991
02981003ZXT MEGA FUSE HOLDER RoHS No 01/01/1991 PbFree No 01/01/1991 CoC_RoHS10_02981003ZXT REACH211_Declaration_02981003ZXT
Does not Contain
02981005ZXT MEGA FUSE HOLDER RoHS No 01/01/1991 PbFree No 01/01/1991
02981007ZXT 02981007ZXT RoHS No 01/01/1991 PbFree No 01/01/1991
02981015ZXT MEGA FUSE HOLDER RoHS No 06/06/2005 PbFree No 06/06/2005 No
08/07/2012
02981022ZXT 02981022ZXT RoHS No 01/01/1991 PbFree No 01/01/1991
02981024ZXT HOLDER - MEGA RoHS No 01/01/1991 PbFree No 01/01/1991
02981025ZXT 02981025ZXT RoHS No 11/24/2008 PbFree No 11/24/2008 No
02981026ZXT 02981026ZXT RoHS No 01/01/1991 PbFree No 01/01/1991
02981027ZXT Holder - Mega w/ 500A Fuse, w/o Nuts RoHS No 01/01/1991 PbFree No 01/01/1991
02981030ZXT Holder - Mega with ratchet fasteners RoHS No 01/01/1991 PbFree No 01/01/1991
02981034ZXT Holder - Mega with Cover openings E & F RoHS No 01/01/1991 PbFree No 01/01/1991
02981035ZXT Holder - Mega with Cover openings B&E RoHS No 01/01/1991 PbFree No 01/01/1991
02981036ZXT Holder - Mega w/o Nuts, cover all open RoHS No 01/01/1991 PbFree No 01/01/1991
02981039ZXT Holder - Mega w/o Nuts, cover all open RoHS No 01/31/2013 PbFree No 01/31/2013 No
07/30/2012
02981040ZXT 02981040ZXT RoHS No 06/25/2013 PbFree No 06/25/2013 No
02982002ZXT MEGA FUSE HOLDER - DUAL RoHS No 01/01/1991 PbFree No 01/01/1991
02982003ZXT 02982003ZXT RoHS No 06/06/2005 PbFree No 06/06/2005 No
02982004ZXT 02982004ZXT RoHS No 06/06/2005 PbFree No 06/06/2005 No
02982006ZXT 02982006ZXT RoHS No 01/01/1991 PbFree No 01/01/1991
02982007ZXT 02982007ZXT RoHS No 06/06/2005 PbFree No 06/06/2005 No
02982008ZXT 02982008ZXT RoHS No 01/01/1991 PbFree No 01/01/1991
02982009ZXT 02982009ZXT RoHS No 01/01/1991 PbFree No 01/01/1991
02982011ZXT MEGA HOLDER - DUAL 350A & 450A RoHS No 03/27/2012 PbFree No 03/27/2012 No
02983000ZXT 02983000ZXT RoHS No 01/01/1991 PbFree No 01/01/1991
02983002ZXT 02983002ZXT RoHS No 06/06/2005 PbFree No 06/06/2005 No
02983003ZXT 02983003ZXT RoHS No 01/01/1991 PbFree No 01/01/1991
02983004ZXT 02983004ZXT RoHS No 01/01/1991 PbFree No 01/01/1991
02983005ZXT 02983005ZXT RoHS No 01/01/1991 PbFree No 01/01/1991
02983006ZXT 3 POLE MEGA FUSEHOLDER RoHS No 01/01/1991 PbFree No 01/01/1991
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.