0298150.ZXEH_LT - MEGA® 32 LT Series

External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

This 150 A MEGA® Low Temperature fuse employs diffusion pill technology to provide predictable time-delayed circuit protection. The automotive fuse rated at 32 V typically protects batteries and alternators. The unique design of a MEGA LT fuse ensures low voltage drops at elevated temperatures.

Features

  • Time-delayed
  • Copper alloy terminals
  • Silver-pated terminals available

Benefits

  • High-contrast 150 A stamp aids identification
  • Available with one or two mounting holes
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
0298150.ZXEH-LT Fuse - Mega 32V Low Temp 150A RoHS No 01/01/1991 PbFree No 01/01/1991 No
08/01/2012
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.