background-waves

0298200.ZXEH_LT

Product Status| Activei

0298200.ZXEH_LT

Fuse - Mega 32V Low Temp 200A | Series: 298 LT
info

This 200 A MEGA® Low Temperature fuse employs diffusion pill technology to provide predictable time-delayed circuit protection. The automotive fuse rated at 32 V typically protects batteries and alternators. The unique design of a MEGA LT fuse ensures low voltage drops at elevated temperatures.

PropertyValue
Voltage Rating (V)
32
Interrupting Rating
2000A @ 32 VDC
Mounting Technology
Bolt-Down
Holes Q.ty
2
Hole(s) Dimension
M8
Max. Recommended Environmental Temperature (°C)
125
UL94 Flammability Rate
HB
Current Rating (A)
200
Typ. I2t (A2s)
140000
Typ. Cold Resistance (mΩ)
0.21
Typ. Voltage Drop (mV)
61
  • Time-delayed
  • Copper alloy terminals
  • Silver-pated terminals available
  • High-contrast 200 A stamp aids identification
  • Available with one or two mounting holes

0298200.ZXEH_LT Resources

Showing 1 to 2 of 2 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
0298200.ZXEH_LT
0298200.ZXEH-LTFuse - Mega 32V Low Temp 200ARoHS1/1/1991Pb-Free1/1/1991Pdf IconCoC_RoHS10_0298200.ZXEH-LTPdf IconREACH219_Declaration_0298200.ZXEH-LTDoes Not ContainNo

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.