0MIN010.MXGLO - MINI Smart Glow Series

External overview image
Roll Over to Zoom
       
 
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

This 10 A MINI® Smart Glow blade fuse features an LED light that comes on to show when the fuse blows. Despite its miniature design and light weight, the MINI fuse performs reliably in adverse environments and at extreme temperatures.

Features

  • Red housing indicates 10 A rating
  • Tin-plated zinc alloy terminals
  • Complies with SAE J2077 and ISO 8820-3
  • UL Listed

Benefits

  • See-through housing makes it easier to see when fuse blows
  • High-contrast “10” stamp aids identification
Property (Mouseover for details) Value
Fuse Style/Series MINI
Current Rating (Max) 10
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
0MIN010.MXGLO Fuse - Mini SmartGlow 32VDC 10A 1000 pc RoHS No 07/30/2012 PbFree No 07/30/2012 Yes
07/30/2012
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.