Take the guesswork out of identifying blown automotive blade fuses. Install aftermarket ATO®, MAXI®, and MINI® indicator fuses when repairing or upgrading electrical systems in vehicles. Equipped with LEDs that switch on when their elements burn out, these fuses exactly match the performance and specifications of the ATO, MAXI, and MINI fuses Littelfuse sells for OEM use.
Current ratings from 3 A to 100 A
Interrupting ratings of 1 kA at 32 V dc
PA66 housings with UL94 flammability ratings of V-2
Lead-free and RoHS compliant
Color coding indicates ampere rating
High-contrast ampere stamps aid identification
See-through housings make it easier to see when fuses blow
Carded for retail display and sale
Indicator Fuses Parts
Link has been copied to clipboard
Filters
Indicator Fuses Applications
Highlights Section
Cars and SUVs
Trucks
Buses
Offroad vehicles
Watercraft as approved by Littelfuse
Indicator Fuses Resources
Updated
Littelfuse-Commercial Vehicle Catalog
Find electronic components for trucks, buses, and construction, agricultural, marine, material handling, recreational, and marine vehicles.