MINI Smart Glow Series - Aftermarket - 297 Series - MINI® Fast-Acting Automotive Blade Fuse Smart Glow

External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

Each fast-acting MINI® Smart Glow blade fuse features an LED indicator light that comes on when the fuse blows. Like other MINI fuses, it boasts a miniature design that allows automakers to pack more circuit protection into less space. Despite their light weight, MINI fuses perform reliably in adverse environments and at extreme temperatures.

Features

  • Available with ampere ratings of 3 A to 30 A
  • Interrupting ratings of 1 kA at 32 V dc
  • Operate at up to 125 °C
  • Tin-plated zinc alloy terminals
  • PA66 housings with UL flammability ratings of V-2
  • Net weight 0.57 g ±5 % per fuse
  • Comply with SAE J2077 and ISO 8820-3
  • UL Listed
  • Certified lead-free and RoHS compliant

Benefits

  • Color coding indicates ampere rating
  • High-contrast ampere rating stamps aid identification
  • See-through housings make it easier to see when fuses blow

Applications

  • Cars and SUVs
  • Trucks
  • Buses
  • Offroad vehicles
  • Watercraft as approved by Littelfuse
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
00940362ZPGLO ASST Fuse Mini SmartGlow 32VDC 5-pc RoHS No 07/30/2012 PbFree No 07/30/2012 No
07/30/2012
00940462ZGLO ASST ValuePack - Mini SmartGlow 32V 36pc RoHS No 07/30/2012 PbFree No 07/30/2012 No
07/30/2012
0MIN003.VPGLO Fuse - Mini SmartGlow 32VDC 3A 2-pc RoHS No 07/30/2012 PbFree No 07/30/2012 CoC_RoHS10_0MIN003.VPGLO REACH181_Declaration_0MIN003.VPGLO Yes
07/30/2012
Does not Contain
0MIN003.MXGLO Fuse - Mini SmartGlow 32VDC 3A 1000 pc RoHS No 07/30/2012 PbFree No 07/30/2012 CoC_RoHS10_0MIN003.MXGLO REACH197_Declaration_0MIN003.MXGLO Yes
07/30/2012
Does not Contain
0MIN005.VPGLO Fuse - Mini SmartGlow 32VDC 5A 2-pc RoHS No 07/30/2012 PbFree No 07/30/2012 Yes
07/30/2012
0MIN07.5VPGLO Fuse - Mini SmartGlow 32VDC 7.5A 2-pc RoHS No 07/30/2012 PbFree No 07/30/2012 Yes
07/30/2012
0MIN010.VPGLO Fuse - Mini SmartGlow 32VDC 10A 2-pc RoHS No 07/30/2012 PbFree No 07/30/2012 Yes
07/30/2012
0MIN005.MXGLO Fuse - Mini SmartGlow 32VDC 5A 1000 pc RoHS No 07/30/2012 PbFree No 07/30/2012 CoC_RoHS10_0MIN005.MXGLO REACH197_Declaration_0MIN005.MXGLO Yes
07/30/2012
Does not Contain
0MIN015.VPGLO Fuse - Mini SmartGlow 32VDC 15A 2-pc RoHS No 02/14/2019 PbFree No 02/14/2019 Yes
02/14/2019
0MIN020.VPGLO Fuse - Mini SmartGlow 32VDC 20A 2-pc RoHS No 02/14/2019 PbFree No 02/14/2019 Yes
01/14/2019
0MIN07.5MXGLO Fuse - Mini SmartGlow 32VDC 7.5A 1000 pc RoHS No 07/30/2012 PbFree No 07/30/2012 Yes
07/30/2012
0MIN010.MXGLO Fuse - Mini SmartGlow 32VDC 10A 1000 pc RoHS No 07/30/2012 PbFree No 07/30/2012 Yes
07/30/2012
0MIN025.VPGLO Fuse - Mini SmartGlow 32VDC 25A 2-pc RoHS No 02/14/2019 PbFree No 02/14/2019 Yes
02/14/2019
0MIN015.MXGLO Fuse - Mini SmartGlow 32VDC 15A 1000 pc RoHS No 02/14/2019 PbFree No 02/14/2019 CoC_RoHS10_0MIN015.MXGLO_ Yes
02/14/2019
0MIN030.VPGLO Fuse - Mini SmartGlow 32VDC 30A 2-pc RoHS No 07/30/2012 PbFree No 07/30/2012 CoC_RoHS10_0MIN030.VPGLO REACH209_Declaration_0MIN030.VPGLO Yes
07/30/2012
Does not Contain IPC_0MIN030.VPGLO
0MIN020.MXGLO Fuse - Mini SmartGlow 32VDC 20A 1000 pc RoHS No 02/14/2019 PbFree No 02/14/2019 Yes
02/14/2019
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.