ATO Series - Aftermarket - 287 Series - 32V Fast-Acting Automotive Blade Fuse

Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

ATO® 287 Series automotive blade replaced obsolete ATO Series 257 fuses. Automakers around the world consider 32 V ATO fuses standard equipment for protecting low-voltage circuits.

Features

  • Fast-acting
  • Available with ampere ratings of 1 A to 40 A
  • Operate at up to 125 ℃
  • Interrupting ratings of 1 kA at 32 V dc
  • PA66 housings with UL flammability ratings of V-2
  • Tin-plated zinc alloy terminals
  • Net weight 1.4 g ±5 % per fuse
  • Comply with SAE J1284 and ISO 8820-3 and CSA Certified (File No. 29862)
  • UL Listed (File AU 1410)
  • RoHS compliant and certified lead-free

Benefits

  • Color-coding indicates ampere rating
  • See-through housings make it easier to see when fuses blow
  • High-contrast ampere rating stamps aid identification
  • Depending on use, ATO fuses can replace fuses with the same ratings from the ATOF® series and ATO Silver series

Applications

  • Cars
  • Trucks
  • SUVs
  • Offroad vehicles
  • Watercraft as approved by Littelfuse

Access specifications, certifications, check availability and order parts below

Catalog #Fuse Style/SeriesCurrent Rating (Max)Voltage Rating MaxStockSamplesCompare
0ATO003.MXGLOATO3CheckOrder
0ATO003.VPGLOATOCarded ProductCheckOrder
0ATO005.MXGLOATOCheckOrder
0ATO005.VPGLOATOCarded Product10CheckOrder
0ATO010.VPGLOATOCarded Product15CheckOrder
0ATO015.MXGLOATO15CheckOrder
0ATO015.VPGLOATOCarded Product20CheckOrder
0ATO020.MXGLOATO20CheckOrder
0ATO020.VPGLOATOCarded Product25CheckOrder
0ATO025.MXGLOATO25CheckOrder
0ATO025.VPGLOATOCarded Product30CheckOrder
0ATO030.MXGLOATO30CheckOrder
0ATO030.VPGLOATOCarded Product35CheckOrder
0ATO07.5MXGLOATO7.5CheckOrder
0ATO07.5VPGLOATOCarded ProductCheckOrder
ATO1ATOBoxed15CheckOrder
ATO1BPATOCarded Product25CheckOrder
ATO2ATOBoxed25CheckOrder
ATO2BPATOCarded Product3CheckOrder
ATO3ATOBoxed4CheckOrder
ATO3BPATOCarded Product7.5CheckOrder
ATO4ATOBoxed7.5CheckOrder
ATO4BPATOCarded ProductCheckOrder
ATO5ATOBoxedCheckOrder
ATO5BPATOCarded ProductCheckOrder
ATO5PROATOPro-PakCheckOrder
ATO7.5ATOCheckOrder
ATO7.5BPATOCheckOrder
ATO7.5PROATOPro-PakCheckOrder
ATO10ATOBoxed15CheckOrder
ATO10BPATOCarded Product15CheckOrder
ATO10PROATOPro-Pak2CheckOrder
ATO15ATOBoxed20CheckOrder
ATO15BPATOCarded Product20CheckOrder
ATO15PROATOPro-Pak20CheckOrder
ATO20ATOBoxed25CheckOrder
ATO20BPATOCarded Product2CheckOrder
ATO20PROATOPro-Pak3CheckOrder
ATO25ATOBoxed30CheckOrder
ATO25BPATOCarded Product30CheckOrder
ATO25PROATOPro-Pak30CheckOrder
ATO30ATOBoxed4CheckOrder
ATO30BPATOCarded Product5CheckOrder
ATO30PROPro-Pak5CheckOrder
0ATO040.ZXBDATO
ATO40BPATOCarded ProductCheckOrder
0ATO003.VPGLO5
Obsolete: 2015 -06-19
ATO5
0ATO003.VXGLO
Obsolete: 2015 -01-26
ATO5
0ATO005.VXGLO
Obsolete: 2015 -01-26
ATO10
0ATO010.TPGLO5
Obsolete: 2016 -12-06
ATOCarded Product
0ATO010.VXGLO
Obsolete: 2015 -01-26
ATO15
0ATO015.TPGLO5
Obsolete: 2016 -12-06
ATOCarded Product
0ATO015.VXGLO
Obsolete: 2015 -01-26
ATO20
0ATO020.TPGLO5
Obsolete: 2016 -12-06
ATOCarded Product
0ATO020.VXGLO
Obsolete: 2015 -01-26
ATO25
0ATO025.TPGLO5
Obsolete: 2016 -12-06
ATOCarded Product
0ATO025.VXGLO
Obsolete: 2015 -01-26
ATO30
0ATO030.TPGLO5
Obsolete: 2016 -12-06
ATOCarded Product
0ATO030.VXGLO
Obsolete: 2015 -01-26
ATO40
0ATO035.VPGLO
Obsolete: 2015 -01-26
ATO7.5
0ATO040.VPGLO
Obsolete: 2015 -01-26
ATO7.5
0ATO07.5VPGLO5
Obsolete: 2015 -06-19
ATO
0ATO07.5VXGLO
Obsolete: 2015 -01-26
ATO3032
To request product environmental information, please complete the Product Environmental Information Request Form.