ATO4 - ATO Series

Series: ATO
Questions? Contact Littelfuse Support
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

This 4 A ATO® 287 Series automotive blade fuse protects low-voltage circuits in most automobiles sold around the world. Rated at 32 V, the fast-acting fuse performs similarly to ATOF®, ATO Smart Glow, and ATO Silver fuses.

Features

  • Pink housing indicates 4 A rating
  • Net weight 1.4 g
  • Complies with SAE J1284 and ISO 8820-3
  • UL Listed (File AU 1410)
  • CSA Certified (File No. 29862)

Benefits

  • See-through housing makes it easier to see when fuse blows
  • High-contrast “4” on housing aids identification
  • Depending on use, ATO fuses can replace fuses with the same rating from the ATOF series, ATO Smart Glow, and ATO Silver series
Property (Mouseover for details) Value
Fuse Style/Series ATO
Packaging Types for Aftermarket Boxed
Current Rating (Max) 7.5
To request product environmental information, please complete the Product Environmental Information Request Form.