background-waves

0ATO020.TPGLO5

Product Status| Obsoletei

0ATO020.TPGLO5

Fuse - ATO SmartGlow 12VDC 20A 10 PK | Series: ATO Smart Glow
info

This 20 A ATO® Smart Glow fuse provides fast-acting circuit protection. The bladed automotive fuse is rated at 32 V, and it performs similarly to ATO 287 Series, ATOF®, and ATO Silver fuses. An indicator light comes when the ATO Smart Glow fuse blows.

PropertyValue
Fuse Style/Series
ATO
Packaging Types for Aftermarket
Carded Product
Package Quantity
10
  • Yellow housing indicates 20 A rating
  • Tin-plated zinc alloy terminals
  • Net weight 1.4 g ±5 %
  • Complies with SAE J2077
  • UL Listed
  • See-through housing makes it easier to see when fuse blows
  • High-contrast “20” on housing aids identification
  • Depending on use, this fuse can replace an ATO® 287, ATOF®, or ATO Silver fuse with the same ratings

0ATO020.TPGLO5 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
0ATO020.TPGLOFuse - ATO SmartGlow 12VDC 20A 10 PKNoNoNo

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.