background-waves

ATO5PRO

Product Status| Activei

ATO5PRO

Fuse ATO Blade 32V Clamshell 25 pc 5A | Series: ATO
info

This 5 A ATO® 287 Series automotive blade fuse protects low-voltage circuits in most automobiles sold around the world. Rated at 32 V, the fast-acting fuse performs similarly to ATOF®, ATO Smart Glow, and ATO Silver fuses.

PropertyValue
Fuse Style/Series
ATO
Packaging Types for Aftermarket
Pro-Pak
Package Quantity
5
  • Tan housing indicates 5 A rating
  • Net weight 1.4 g
  • Complies with SAE J1284 and ISO 8820-3
  • UL Listed (File AU 1410)
  • CSA Certified (File No. 29862)
  • See-through housing makes it easier to see when fuse blows
  • High-contrast “5” on housing aids identification
  • Depending on use, ATO fuses can replace fuses with the same rating from the ATOF series, ATO Smart Glow, and ATO Silver series

ATO5PRO Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
0ATO005.ZXPROFuse ATO Blade 32V Clamshell 25 pc 5ARoHS6/7/2002Pb-Free6/7/2002NoPdf IconIPC_2571 pdf

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.