MAXI® MAB Series - 32V In-Line Screw Terminal Fuse Holder

External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The MAXI® MAB Series 32V In-Line Screw Terminal Fuse Holder is designed to safely and easily replace hard-to-change fusible link wire. Compatible with up to 60-amp MAXI® blade fuses (sold separately), this automotive fuse holder is ideal for high-amp audio circuit protection.

An available dust cover helps safeguard the installed fuse from debris, while the interlocking fuse holder block feature allows 2-pole installation.

Features and Benefits

  • Compatible with MAXI® blade fuses up to 60 amps (sold separately)
  • Interlocking fuse holder block feature enables 2-pole installation
  • Screw terminals make in-line installation easy
  • Available dust cover helps protect the installed fuse
  • UL 94 V-2 flammability rating

Applications

  • High-Amp Audio Circuit Protection

Access specifications, certifications, check availability and order parts below

Catalog #Mounting MethodFuse TypeCurrent Rating (Max)Voltage Rating MaxWire sizeIgnition protectionInput TerminalsStockSamplesCompare
01520001TXNIN LINE FUSE HOLDERMaxi6032V-22.5 -6 MM² (DIN 46234) 6 -10 MM² (DIN 46234)"CheckOrder
01520001TXN940IN LINE FUSE HOLDERMaxi6032V-22.5 -6 MM² (DIN 46234) 6 -10 MM² (DIN 46234)"CheckOrder
01520001TXN941IN LINE FUSE HOLDERMaxi6032V-22.5 -6 MM² (DIN 46234) 6 -10 MM² (DIN 46234)"CheckOrder
01520001UIN LINE FUSE HOLDERMaxi6032V-22.5 -6 MM² (DIN 46234) 6 -10 MM² (DIN 46234)CheckOrder
01520900HIn-Line Fuse HolderMaxi60WireCheckOrder
01520900TXNIn-Line Fuse HolderMaxi60WireCheckOrder
01520900UIn-Line Fuse HolderMaxi60WireCheckOrder
0MAB0001FIn-Line Fuse HolderMaxi6032MM²: 2.5, 4, 6 and 10"V-22.5 -6 MM² (DIN 46234) 6 -10 MM² (DIN 46234)"CheckOrder
0MAB0001XPIn-Line Fuse HolderMaxi60326 AWGV-22.5 -6 MM² (DIN 46234) 6 -10 MM² (DIN 46234)"CheckOrder
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
01520001TXN FUSEHOLDER MAXI-PACKED 10 RoHS No 08/03/2012 PbFree No 08/03/2012 CoC_RoHS9_01520001TXN REACH219_Declaration_(Contain)_01520001TXN
Contains
01520001TXN940 FUSEHOLDER -ASSORT. WITH SREWS/TERMINALS RoHS No 08/03/2012 PbFree No 08/03/2012 CoC_RoHS9_01520001TXN940 REACH211_Declaration_Contain-_01520001TXN940ÿ
Contains
01520001TXN941 FUSEHOLDER-ASSORT. SREWS/TERMINALS/COVER RoHS No 08/03/2012 PbFree No 08/03/2012 REACH_SVHC Declaration (Contain)_01520001TXN941
Contains
01520001U FUSEHOLDER MAXI-60A BOLT-ON TYPE RoHS No 08/03/2012 PbFree No 08/03/2012 CoC_RoHS9_01520001U REACH219_Declaration_(Contain)_01520001U
Contains
01520900H COVER FOR MAXIHOLDER 152001.-BULK 100 RoHS No 08/03/2012 PbFree No 08/03/2012 Yes
08/03/2012
01520900TXN COVER FOR MAXIHOLDER 152001.-PACKED 10 RoHS No 08/03/2012 PbFree No 08/03/2012 Yes
08/03/2012
01520900U COVER FOR MAXIHOLDER 152001.-BULK 500 RoHS No 08/03/2012 PbFree No 08/03/2012 Yes
08/03/2012
0MAB0001F ACS MAXI FUSEBLOCK BOX RoHS No 07/30/2012 PbFree No 07/30/2012 No
07/30/2012
0MAB0001XP ACS MAXI FUSEBLOCK CARD RoHS No 07/30/2012 PbFree No 07/30/2012 No
07/30/2012
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.