background-waves

0MAB0001XP

Product Status| Activei

0MAB0001XP

ACS MAXI FUSEBLOCK CARD 07XA | Series: MAXI - MAB
info

The MAXI® MAB Series 32V In-Line Screw Terminal Fuse Holder is designed to safely and easily replace hard-to-change fusible link wire. Compatible with up to 60-amp MAXI® blade fuses (sold separately), this automotive fuse holder is ideal for high-amp audio circuit protection. An interlocking fuse holder block feature allows 2-pole installation.

This configuration of the MAXI® MAB Series screw terminal fuse holder (0MAB0001XP) includes a black body with a UL 94 V-2 flammability rating and screws sealed in a carded blister packaging for easy retail display.

PropertyValue
Mounting Method
In-Line Fuse Holder
Fuse Type
Maxi
Current Rating Max (A)
60
Voltage Rating (V)
32
Flammability Rating
UL94
Ignition protection
V-2
Input Terminals
2.5 -6 MM² (DIN 46234) 6 -10 MM² (DIN 46234)"
Wire Description
Cable Cross Section
Wire Size
6 AWG
  • Comes with a fuse holder body and screws
  • Includes 100 MAXI® MAB fuse holders individually sealed in carded blister packaging for easy retail display

0MAB0001XP Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
0MAB0001XPACS MAXI FUSEBLOCK CARD 07XARoHS7/30/2012Pb-Free7/30/2012No

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.