01520001TXN941 - MAXI® MAB Series

External overview image
Roll Over to Zoom
       
     
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The MAXI® MAB Series 32V In-Line Screw Terminal Fuse Holder is designed to safely and easily replace hard-to-change fusible link wire. Compatible with up to 60-amp MAXI® blade fuses (sold separately), this automotive fuse holder is ideal for high-amp audio circuit protection. An interlocking fuse holder block feature allows 2-pole installation.

This configuration of the MAXI® MAB Series screw terminal fuse holder (01520001TXN941) includes a black body with a UL 94 V-2 flammability rating, terminals, M5 screws, and a protective cover.

Features and Benefits

  • Comes with a fuse holder body, terminals, M5 screws, and a protective cover for simple installation
  • Includes 10 MAXI® MAB fuse holders
Property (Mouseover for details) Value
Mounting Method IN LINE FUSE HOLDER
Fuse Type Maxi
Current Rating (Max) 60
Voltage Rating (Max) 32
Ignition protection V-2
Input Terminals 2.5 -6 MM² (DIN 46234) 6 -10 MM² (DIN 46234)"
Replaced By Part Number Contact Littelfuse
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
01520001TXN941 FUSEHOLDER-ASSORT. SREWS/TERMINALS/COVER RoHS No 08/03/2012 PbFree No 08/03/2012 REACH_SVHC Declaration (Contain)_01520001TXN941
Contains
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.