background-waves

01520001U

Product Status| Activei

01520001U

FUSEHOLDER MAXI-60A BOLT-ON TYPE | Series: MAXI - MAB
info

The MAXI® MAB Series 32V In-Line Screw Terminal Fuse Holder is designed to safely and easily replace hard-to-change fusible link wire. Compatible with up to 60-amp MAXI® blade fuses (sold separately), this automotive fuse holder is ideal for high-amp audio circuit protection. An interlocking fuse holder block feature allows 2-pole installation.

This configuration of the MAXI® MAB Series screw terminal fuse holder (01520001U) includes a black body with a UL 94 V-2 flammability rating, nuts, and terminals.

PropertyValue
Mounting Method
IN LINE FUSE HOLDER
Fuse Type
Maxi
Current Rating Max (A)
60
Voltage Rating (V)
32
Ignition protection
V-2
Input Terminals
2.5 -6 MM² (DIN 46234) 6 -10 MM² (DIN 46234)
Wire Description
Cable Cross Section
Flammability Rating
UL94
  • Includes a black body with a UL 94 V-2 flammability rating, nuts, and terminals
  • M5 screws and protective cover are sold separately

01520001U Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
01520001UFUSEHOLDER MAXI-60A BOLT-ON TYPERoHS8/3/2012NoPdf IconCoC_RoHS9_01520001UPdf IconREACH219_Declaration_(Contain)_01520001UContains

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.