-
-
Four-Terminal Surface Mount Resistors
-
Size Inch: 0306, 0612
-
Size mm: 816, 1632
-
Resistance Ro (mΩ): 0.5, 1, 2, 3, 4, 5, 6, 7, 8, 9 more
|
-
-
Four-Terminal Surface Mount Resistors
-
Size Inch: 1206, 2512
-
Size mm: 3216, 6432
-
Resistance Ro (mΩ): 0.5, 1, 2, 3, 4, 5, 6, 7, 8, 9 more
|
-
-
Two-Terminal Surface Mount Resistors
-
Size Inch: 0508, 0612
-
Size mm: 1220, 1632
-
Resistance Ro (mΩ): 1, 2, 3, 4, 5
|
-
-
Two-Terminal Surface Mount Resistors
-
Size Inch: 0508, 0612, 0815, 1020, 1225
-
Size mm: 1220, 1632, 2238, 2550, 3264
-
Resistance Ro (mΩ): 2, 4, 5, 6, 7, 8, 10, 12, 15, 16 more
|
-
-
Two-Terminal Surface Mount Resistors
-
Size Inch: 0402, 0603, 0805, 1206
-
Size mm: 1005, 1608, 2012, 3216
-
Resistance Ro (mΩ): 1, 1.5, 2, 3, 4, 5, 6, 7, 8, 9 more
|
-
-
Two-Terminal Surface Mount Resistors
-
Size Inch: 0603, 0805, 1206, 2512, 4527
-
Size mm: 1608, 2012, 3216, 6432, 11470
-
Resistance Ro (mΩ): 2, 3, 4, 5, 6, 7, 8, 9, 10, 11 more
|