L4CL Series - Four-Terminal Surface Mount Resistors

External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

Littelfuse L4CL Series kelvin sensing, low resistance, high power chip resistors exhibit excellent performance in resistance, noise performance, surface heat distribution and have a lower surface temperature.

Features:

  • Tolerance down to 0.3%
  • Separate voltage sensing terminals
  • Ceramic substrate

Benefits:

  • Small size
  • High voltage

Applications:

  • Power management
  • Low ESL
  • Server


Chinese Subtitles - Japanese Subtitles


Access specifications, certifications, check availability and order parts below

Catalog #Size InchSize mmResistance Ro (mΩ)Resistance Rt (%)Power Rating (W)TCR (ppm / °C)Partner ECAD ModelsStockSamplesCompare
L4CL1206LR001F 120632161±1.0%0.5±75L4CL1206LR001F CheckOrder
L4CL1206LR002F 120632162±1.0%0.5±75L4CL1206LR002F CheckOrder
L4CL1206LR003F 120632163±1.0%0.5±75L4CL1206LR003F CheckOrder
L4CL1206LR004F 120632164±1.0%0.5±75L4CL1206LR004F CheckOrder
L4CL1206LR005F 120632165±1.0%0.5±50L4CL1206LR005F CheckOrder
L4CL1206LR006F 120632166±1.0%0.5±50L4CL1206LR006F CheckOrder
L4CL1206LR007F 120632167±1.0%0.5±50L4CL1206LR007F CheckOrder
L4CL1206LR008F 120632168±1.0%0.5±50L4CL1206LR008F CheckOrder
L4CL1206LR009F 120632169±1.0%0.5±50L4CL1206LR009F CheckOrder
L4CL1206LR010D 1206321610±0.5%0.5±30L4CL1206LR010D CheckOrder
L4CL1206LR011D 1206321611±0.5%0.5±30L4CL1206LR011D CheckOrder
L4CL1206LR012D 1206321612±0.5%0.5±30L4CL1206LR012D CheckOrder
L4CL1206LR013D 1206321613±0.5%0.5±30L4CL1206LR013D CheckOrder
L4CL1206LR014D 1206321614±0.5%0.5±30L4CL1206LR014D CheckOrder
L4CL1206LR015D 1206321615±0.5%0.5±30L4CL1206LR015D CheckOrder
L4CL1206LR016D 1206321616±0.5%0.5±30L4CL1206LR016D CheckOrder
L4CL1206LR018D 1206321618±0.5%0.5±30L4CL1206LR018D CheckOrder
L4CL1206LR020D 1206321620±0.5%0.5±30L4CL1206LR020D CheckOrder
L4CL1206LR021D 1206321621±0.5%0.5±30L4CL1206LR021D CheckOrder
L4CL1206LR022D 1206321622±0.5%0.5±30L4CL1206LR022D CheckOrder
L4CL1206LR024D 1206321624±0.5%0.5±30L4CL1206LR024D CheckOrder
L4CL1206LR027D 1206321627±0.5%0.5±30L4CL1206LR027D CheckOrder
L4CL1206LR028D 1206321628±0.5%0.5±30L4CL1206LR028D CheckOrder
L4CL1206LR030D 1206321630±0.5%0.5±30L4CL1206LR030D CheckOrder
L4CL1206LR033D 1206321633±0.5%0.5±30L4CL1206LR033D CheckOrder
L4CL1206LR034D 1206321634±0.5%0.5±30L4CL1206LR034D CheckOrder
L4CL1206LR036D 1206321636±0.5%0.5±30L4CL1206LR036D CheckOrder
L4CL1206LR039D 1206321639±0.5%0.5±30L4CL1206LR039D CheckOrder
L4CL1206LR043D 1206321643±0.5%0.5±30L4CL1206LR043D CheckOrder
L4CL1206LR047D 1206321647±0.5%0.5±30L4CL1206LR047D CheckOrder
L4CL1206LR050D 1206321650±0.5%0.5±30L4CL1206LR050D CheckOrder
L4CL1206LR051D 1206321651±0.5%0.5±30L4CL1206LR051D CheckOrder
L4CL1206LR056D 1206321656±0.5%0.5±30L4CL1206LR056D CheckOrder
L4CL1206LR059D 1206321659±0.5%0.5±30L4CL1206LR059D CheckOrder
L4CL1206LR062D 1206321662±0.5%0.5±30L4CL1206LR062D CheckOrder
L4CL1206LR068D 1206321668±0.5%0.5±30L4CL1206LR068D CheckOrder
L4CL1206LR075D 1206321675±0.5%0.5±30L4CL1206LR075D CheckOrder
L4CL1206LR082D 1206321682±0.5%0.5±30L4CL1206LR082D CheckOrder
L4CL1206LR091D 1206321691±0.5%0.5±30L4CL1206LR091D CheckOrder
L4CL1206LR100D 12063216100±0.5%0.5±30L4CL1206LR100D CheckOrder
L4CL2512L0M50F 251264320.5±1.0%0.33±100L4CL2512L0M50F CheckOrder
L4CL2512LR001F 251264321±1.0%0.5±75L4CL2512LR001F CheckOrder
L4CL2512LR002F 251264322±1.0%0.5±75L4CL2512LR002F CheckOrder
L4CL2512LR003F 251264323±1.0%1±50L4CL2512LR003F CheckOrder
L4CL2512LR004F 251264324±1.0%1±50L4CL2512LR004F CheckOrder
L4CL2512LR005F 251264325±1.0%1±30L4CL2512LR005F CheckOrder
L4CL2512LR006F 251264326±1.0%1±30L4CL2512LR006F CheckOrder
L4CL2512LR007F 251264327±1.0%1±30L4CL2512LR007F CheckOrder
L4CL2512LR008F 251264328±1.0%1±30L4CL2512LR008F CheckOrder
L4CL2512LR009F 251264329±1.0%1±30L4CL2512LR009F CheckOrder
L4CL2512LR010F 2512643210±1.0%1±30L4CL2512LR010F CheckOrder
L4CL2512LR011F 2512643211±1.0%1±30L4CL2512LR011F CheckOrder
L4CL2512LR012F 2512643212±1.0%1±30L4CL2512LR012F CheckOrder
L4CL2512LR013F 2512643213±1.0%1±30L4CL2512LR013F CheckOrder
L4CL2512LR014F 2512643214±1.0%1±30L4CL2512LR014F CheckOrder
L4CL2512LR015F 2512643215±1.0%1±30L4CL2512LR015F CheckOrder
L4CL2512LR016F 2512643216±1.0%1±30L4CL2512LR016F CheckOrder
L4CL2512LR018F 2512643218±1.0%1±30L4CL2512LR018F CheckOrder
L4CL2512LR020F 2512643220±1.0%1±30L4CL2512LR020F CheckOrder
L4CL2512LR021F 2512643221±1.0%1±30L4CL2512LR021F CheckOrder
L4CL2512LR022F 2512643222±1.0%1±30L4CL2512LR022F CheckOrder
L4CL2512LR024F 2512643224±1.0%1±30L4CL2512LR024F CheckOrder
L4CL2512LR027F 2512643227±1.0%1±30L4CL2512LR027F CheckOrder
L4CL2512LR028F 2512643228±1.0%1±30L4CL2512LR028F CheckOrder
L4CL2512LR030F 2512643230±1.0%1±30L4CL2512LR030F CheckOrder
L4CL2512LR033F 2512643233±1.0%1±30L4CL2512LR033F CheckOrder
L4CL2512LR034F 2512643234±1.0%1±30L4CL2512LR034F CheckOrder
L4CL2512LR036F 2512643236±1.0%1±30L4CL2512LR036F CheckOrder
L4CL2512LR039F 2512643239±1.0%1±30L4CL2512LR039F CheckOrder
L4CL2512LR043F 2512643243±1.0%1±30L4CL2512LR043F CheckOrder
L4CL2512LR047F 2512643247±1.0%1±30L4CL2512LR047F CheckOrder
L4CL2512LR050F 2512643250±1.0%1±30L4CL2512LR050F CheckOrder
L4CL2512LR051F 2512643251±1.0%1±30L4CL2512LR051F CheckOrder
L4CL2512LR056F 2512643256±1.0%1±30L4CL2512LR056F CheckOrder
L4CL2512LR059F 2512643259±1.0%1±30L4CL2512LR059F CheckOrder
L4CL2512LR062F 2512643262±1.0%1±30L4CL2512LR062F CheckOrder
L4CL2512LR068F 2512643268±1.0%1±30L4CL2512LR068F CheckOrder
L4CL2512LR075F 2512643275±1.0%1±30L4CL2512LR075F CheckOrder
L4CL2512LR082F 2512643282±1.0%1±30L4CL2512LR082F CheckOrder
L4CL2512LR091F 2512643291±1.0%1±30L4CL2512LR091F CheckOrder
L4CL2512LR100F 25126432100±1.0%1±30L4CL2512LR100F CheckOrder
To request product environmental information, please complete the Product Environmental Information Request Form.