L4CA/L4CC Series - Four-Terminal Surface Mount Resistors

Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

Littelfuse L4CA/C Series Kelvin sensing, low resistance, high power chip resistors exhibit excellent performance in resistance, noise performance, surface heat distribution, and have a lower surface temperature.

Features:

  • Resistance range down to 0.5 mΩ
  • Separate voltage sensing terminals
  • Ceramic substrate

Benefits:

  • Small size
  • High voltage

Applications:

  • Power management
  • Low ESL

Chinese Subtitles - Japanese Subtitles


Access specifications, certifications, check availability and order parts below

Catalog #Size InchSize mmResistance Ro (mΩ)Resistance Rt (%)Power Rating (W)TCR (ppm / °C)Partner ECAD ModelsStockSamplesCompare
L4CA0612L0M50F061216320.5±1.0%1±150L4CA0612L0M50FCheckOrder
L4CA0612LR003F061216323±1.0%1±100L4CA0612LR003FCheckOrder
L4CA0612LR004F061216324±1.0%1±100L4CA0612LR004FCheckOrder
L4CA0612LR005F061216325±1.0%1±50L4CA0612LR005FCheckOrder
L4CA0612LR006F061216326±1.0%1±50L4CA0612LR006FCheckOrder
L4CA0612LR007F061216327±1.0%1±50L4CA0612LR007FCheckOrder
L4CA0612LR008F061216328±1.0%1±50L4CA0612LR008FCheckOrder
L4CA0612LR009F061216329±1.0%1±50L4CA0612LR009FCheckOrder
L4CA0612LR010F0612163210±1.0%1±50L4CA0612LR010FCheckOrder
L4CA0612LR011F0612163211±1.0%1±50L4CA0612LR011FCheckOrder
L4CA0612LR012F0612163212±1.0%1±50L4CA0612LR012FCheckOrder
L4CA0612LR013F0612163213±1.0%1±50L4CA0612LR013FCheckOrder
L4CA0612LR014F0612163214±1.0%1±50L4CA0612LR014FCheckOrder
L4CA0612LR015F0612163215±1.0%1±50L4CA0612LR015FCheckOrder
L4CA0612LR016F0612163216±1.0%1±50L4CA0612LR016FCheckOrder
L4CA0612LR018F0612163218±1.0%1±50L4CA0612LR018FCheckOrder
L4CA0612LR020F0612163220±1.0%1±50L4CA0612LR020FCheckOrder
L4CA0612LR021F0612163221±1.0%1±50L4CA0612LR021FCheckOrder
L4CA0612LR022F0612163222±1.0%1±50L4CA0612LR022FCheckOrder
L4CA0612LR024F0612163224±1.0%1±50L4CA0612LR024FCheckOrder
L4CA0612LR025F0612163225±1.0%1±50L4CA0612LR025FCheckOrder
L4CC0306QLR005F03068165±1.0%0.33±50L4CC0306QLR005FCheckOrder
L4CC0306QLR006F03068166±1.0%0.33±50L4CC0306QLR006FCheckOrder
L4CC0306QLR007F03068167±1.0%0.33±50L4CC0306QLR007FCheckOrder
L4CC0306QLR008F03068168±1.0%0.33±50L4CC0306QLR008FCheckOrder
L4CC0306QLR009F03068169±1.0%0.33±50L4CC0306QLR009FCheckOrder
L4CC0306QLR010F030681610±1.0%0.33±50L4CC0306QLR010FCheckOrder
L4CC0306QLR011F030681611±1.0%0.33±50L4CC0306QLR011FCheckOrder
L4CC0306QLR012F030681612±1.0%0.33±50L4CC0306QLR012FCheckOrder
L4CC0306QLR013F030681613±1.0%0.33±50L4CC0306QLR013FCheckOrder
L4CC0306QLR014F030681614±1.0%0.33±50L4CC0306QLR014FCheckOrder
L4CC0306QLR015F030681615±1.0%0.33±50L4CC0306QLR015FCheckOrder
L4CC0306QLR016F030681616±1.0%0.33±50L4CC0306QLR016FCheckOrder
L4CC0306QLR018F030681618±1.0%0.33±50L4CC0306QLR018FCheckOrder
L4CC0306QLR020F030681620±1.0%0.33±50L4CC0306QLR020FCheckOrder
L4CC0306QLR021F030681621±1.0%0.33±50L4CC0306QLR021FCheckOrder
L4CC0306QLR022F030681622±1.0%0.33±50L4CC0306QLR022FCheckOrder
L4CC0306QLR024F030681624±1.0%0.33±50L4CC0306QLR024FCheckOrder
L4CC0306QLR035F030681635±1.0%0.33±50L4CC0306QLR035FCheckOrder
L4CC0306QLR050F030681650±1.0%0.33±50L4CC0306QLR050FCheckOrder
L4CC0306RLR001F03068161±1.0%0.33±100L4CC0306RLR001FCheckOrder
L4CC0306RLR002F03068162±1.0%0.33±100L4CC0306RLR002FCheckOrder
To request product environmental information, please complete the Product Environmental Information Request Form.